149-5268: Stud-Taperlock
+ / - Hover over image to Zoom
Other Views

    149-5268: Stud-Taperlock

    Part Number: 149-5268
    Brand: Cat
    Retrieving Price.....
    Save to List

    Stud taperlock

    Description:
    Also called as threaded rods. Typically fully threaded or threaded on both ends.
    Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)


    Applications:
    • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: Phosphate & Oil
    • Hole Thread Pitch: 13
    • Locking Feature: steel stud
    • Material Description: SAE J429 Grade 8 (ISO Class 10.9)
    • Notes: Thread Length (mm)45, Stud End Thread Length: 21
    • Stud Thread Pitch: 13
    • Stud Thread Size: .500
    earthmoving compactor
    836G 826H 825K 836K 826K 826G II 825C 825G II 825H 826G 836H 826C

    engineer support tractor
    C18

    generator
    WEG

    wheel-type loader
    988G 980H 988H 980G II 988K 986K 980G 986H 988K XE

    challenger
    MTC845 MTC865 MT865 MT845 MT855 MT835 MTC835 MTC855

    engine - truck
    3406E 3406B C-15 C15 C-18 3406C C16 C-16 C18

    petroleum products
    C15 TH48-E80 CX31-C15I CX35-P800 C18 TH35-C15I CX31-C18I CX31-P600 CX38-P800 TH35-E81 CX38-P892 CX35-C18I TH35-C15T C-15

    engine - generator set
    C18

    off-highway truck
    772G 772G OEM 770G 770G OEM 772 770 773GC

    engine - industrial
    3406B C18 3406E 3406C C15 C-15 C-16 3456 3406

    articulated dump truck
    735C 740 GC 740C 745C 740B 740 735B 745

    road reclaimer
    RM500B RM-500

    cold planer
    PM820 PM-200 PM825 PM822 PM620 PM-201 PM622

    motor grader
    24M

    material handler
    MH3295

    wheel dozer
    834H 834G 824C 834K 814B 824H 824K 824G II 824G

    underground articulated truck
    AD55 AD30 AD45B

    pipelayer
    587R PL83 583R PL87 583T 587T 578

    drill
    MD6200

    excavator
    374D L 374F L 385C FS 385C 390D L 390F L 390F 385C L 385C L MH 390D 365C 365C L 374F 365C L MH

    marine products
    3406E

    wheel tractor-scraper
    637K 623E 623G 631E 633D 621G 657G 637E 633E II 623F 621F 637D 621E 627E 627G 631D 657E 651B 657B 627F 631K 631G 621B 637G 657 623B

    track-type tractor
    D9T D8N D8T D8R D8R II

    expanded mining products
    MD6290

    load, haul, dump
    R2900G R2900 R3000H