227-6715: Stud Bolt
+ / - Hover over image to Zoom
Other Views

    227-6715: Stud Bolt

    Part Number: 227-6715
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Stud Bolt

    Metric

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Attributes:
    • Thread size: M10
    • Material: Steel
    • Zinc flake

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Stud bolt
    • Head Height (in): 0.25
    • Hex Size (in): 0.63
    • Material Description: Steel
    • Overall Length (in): 2.61
    earthmoving compactor
    836K 816K 815K 816F II 815F II

    wheel-type loader
    930K 924K 990K 962M 966M 972M 950H 950M 962H 988K 980L 938K 972M XE 972L 980K 926M 938M 930M 966L 992K 966M XE 966K XE 962M Z 980M 982M 950L 962 988K XE 986K 962L 950M Z 980K HLG

    generator
    SR4B

    engine - generator set
    C9.3 C13 XQ350 C13 XQ375 XQ425

    engine - truck
    C9 C-9

    petroleum products
    CX31-P600 CX31-C9I CX31-C13I

    off-highway truck
    797F 793F OEM 775G 793F CMD 775G LRC 793F 773G LRC 773G OEM 775G OEM 793F XQ 777G 773G

    track-type loader
    963D 953C 953D 963C 973

    engine - industrial
    C13B C9.3 C13 C9.3B

    articulated dump truck
    730C 730 730C2 730C2 EJ 735

    motor grader
    140G 160M 3 AWD 120M 160M 2 12M 3 140M 24M 12M 3 AWD 12M 2 160M 3 12M 140M 2 140M 3 120L 120 140 14M-3 18M3 14L 16M3 120M 2 24 140M 3 AWD 14M3 160M

    forest products
    559D 2384D 579D 2484D

    skid steer loader
    252B 236B 236B3 252B3 248B 246B 268B 257B3 262B 242B3 287B 259B3 267B 277B

    wheel dozer
    844K 814K 834K 854K 814F II

    excavator
    336F L 336E LNH 352F-VG 336F XE 340F L UHD 568 FM 349E L VG 336E LH 336E L 340F 349E L 352F 349F L 336F L XE 336F 349E L HVG 336E 352F XE VG 352FMHPU 352 336E LN 352F OEM 336F LN 336F LNXE 349 349E 336E H 568 FM LL 336FMHPU 336E HVG 336F LN XE 349F LXE 349F 340F L LRE

    drill
    MD6310 MD6200 MD6250

    pipelayer
    PL83 PL87 PL61 561N PL72

    marine products
    C9.3 C140-16

    wheel tractor-scraper
    623H 627K 621H 627H 623K 627K LRC 621K 621K OEM 623K LRC

    track-type tractor
    D6 XE D6T D6 D5N D6T XL D6T XW D8T D10T2 D6N D6T XW PAT D7E LGP D7E D6K2 D6T LGP D9T D6T XL PAT D6K2 LGP D6T LGPPAT D6K2 XL D8R

    load, haul, dump
    R1700K