241-0542: Stud Bolt
+ / - Hover over image to Zoom
Other Views

    241-0542: Stud Bolt

    Part Number: 241-0542
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Stud Bolt

    Metric

    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Attributes:
    • Thread size: M8
    • Material: Steel
    • Zinc phosphate and oil coated

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Type: Stud bolt
    • Head Height (in): 0.21
    • Hex Size (in): 0.51
    • Material Description: Steel
    • Overall Length (in): 2.36
    wheel-type loader
    972M 972K 962H 982M 980M 966M XE 980K HLG 966M 972M XE 950H 980K 966K XE 980L 966K

    generator
    SR4B

    engine - generator set
    C9.3

    engine - truck
    C7 C13

    petroleum products
    CX31-P600 CX31-C9I C9 C7 TH35-E81 TH35-C13T

    track-type loader
    953C 963C 973

    engine - industrial
    C9.3 C9.3B C13

    articulated dump truck
    725C 725C2

    cold planer
    PM312 PM310 PM313

    motor grader
    160M 3 AWD 12M 2 12M 140M 2 12M 3 AWD 160M 3 160M 2 140 140M 140G 140M 3 AWD 140M 3 12M 3

    forest products
    586C 2864C 522 521

    skid steer loader
    216B3 226B 232B 249D3 247B3 249D 232D3 216B 226D 239D 232D 226D3 247B 242B 226B3 257B 239D3 239DR

    excavator
    336E 568 FM LL 336FMHPU 336E H 336F LN 336E L 336F L 568 FM 340F L UHD 336F 336E LH 336F LNXE 340F 340F L LRE 349 336 336F LN XE 340 336E HVG 336F XE 336F L XE 336E LN 345 GC 336E LNH

    pipelayer
    PL72

    marine products
    C9.3

    wheel tractor-scraper
    637K 627K 627H

    track-type tractor
    D6 D6R III D6T XW D6T XL D6T LGP D6T D6T XL PAT D7E LGP D6 XE D6T XW PAT D6T LGPPAT D7E

    expanded mining products
    HRS1220

    load, haul, dump
    R1600G R1600H R1700G