1B-8703: Woodruff Key, 1/8 in
+ / - Hover over image to Zoom
Other Views

    1B-8703: Woodruff Key, 1/8 in

    Part Number: 1B-8703
    Brand: Cat
    Retrieving Price.....
    Save to List

    Diameter: 5/8 in

    Cat woodruff keys are made of medium carbon steel and machined to a smooth finish

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter - B (in): 5/8
    • MFG Number: 4
    • Thickness - A (in): 1/8
    motor grader
    16

    wheel-type loader
    988

    engine - truck
    1693

    off-highway truck
    769 769B

    wheel dozer
    824 834 824B

    pipelayer
    583H 594 561C

    engine - industrial
    D342 D342C 3304 D379B D330C D353D 3306 D353E D398B D333C D343 G342C D398 D353C G3306 G333C D379 G353D SR4

    marine products
    D315 D342 D342C D343 D353D D337 D326F D337F D353C D353E

    track-type loader
    955C 977D

    wheel tractor-scraper
    631E 657B 666 621S 657E 637E 621E 657 627E 623E 666B 651E

    track-type tractor
    D5 D8H D9E D9G