1B-8710: Woodruff Key, 3/16 in
+ / - Hover over image to Zoom
Other Views

    1B-8710: Woodruff Key, 3/16 in

    Part Number: 1B-8710
    Brand: Cat
    Retrieving Price.....
    Save to List

    Diameter: 7/8 in

    Cat woodruff keys are made of medium carbon steel and machined to a smooth finish

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter - B (in): 7/8
    • MFG Number: 11
    • Thickness - A (in): 3/16
    motor grader
    12E 140 120 140B 120B

    wheel-type loader
    988G

    off-highway truck
    773 772

    wheel dozer
    824

    pipelayer
    583H

    engine - industrial
    D353D G398 D379B D353E D342 D379 G379A D398 D349 D346 G379 D342C D398B D353C G399 D343 D348 G353D D399

    marine products
    D397D D349 D399 D398A D379B D342C D337F D398B D333A D375D D353E D333B D379A D353C D364 D348 D330B D343 D315 D353D D326F D330A D346 D342 D337

    track-type loader
    955K 931C 955H 955L 931B 977H 977A

    wheel tractor-scraper
    657 651 641 666

    track-type tractor
    D3C D5H D3B D4H D5 D8H D9E 118 D7G D3C II 119 D7F 184 5P 5S 193 D9G 5