260-3006: Valve Group-Relief
+ / - Hover over image to Zoom
Other Views

    260-3006: Valve Group-Relief

    Part Number: 260-3006
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Relief Valve Group (Direct Operated)

    Description:
    Cat relief valve groups prevent excessive pressure buildup by releasing fluid when the safety threshold has been reached.

    Attributes:
    • Steel valve
    • Direct operated
    • Outside diameter: 20 mm (0.79 in)

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Outside Diameter (in): 0.79
    • Overall Length (in): 1.77
    forest products
    2670C 2570C 573C 2570D 563D 553C 563C 2470C 573D 2670D

    wheel-type loader
    914K 918M 914M 910K 920K 910M 930K

    backhoe loader
    422E 428E 416E 450E 450F

    skid steer loader
    279D 279D3 299DR XE 299D3 262D 299D2 299D XHP 272D 287D 272D3 289D3 299DR 246D 299D 297D2 297D XHP 272D2 272D3XHP 289D 277D 299D3XHP 262D3 299D3 XE 246D3 299D2 XHP 272D XHP 297D 272D2 XHP 297D2 XHP 262 D3