394-4400: Valve-Exhaust
+ / - Hover over image to Zoom
Other Views

    394-4400: Valve-Exhaust

    Part Number: 394-4400
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Exhaust Valve (45°)

    Description:
    Cat engine valves are manufactured to withstand high temperature and pressure in the engine cylinders. Cat engine valves are assembled in the cylinder head. Cat engine valves are designed to draw air in and out of the cylinders. The air drawn helps to ignite the fuel which helps to drive the pistons up and down.

    Attributes:
    • Material: Steel
    • OEM direct replacement

    Application:
    Cat exhaust valves are typically used in cylinder head assembly and overhaul kits in Cat engines. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Length (in): 7.36
    • Material Description: Steel
    • Outside Diameter (in): 1.63
    wheel-type loader
    980L 980M 972H 966H 982M 980C 980F 980K

    engine - truck
    C13

    petroleum products
    CX31-P600 TH35-E81 C13 TH35-C11I CX31-C11I CX31-C13I TH35-C13I

    engine - industrial
    C11 C13

    articulated dump truck
    735 730C 730 730C2 725 730C2 EJ

    road reclaimer
    RM-300

    motor grader
    18M3 16M3 16M 14M-3 14M3

    wheeled excavator
    W345C MH

    underground articulated truck
    AD22

    excavator
    345C L 345C 349D L 345D L 349F 352F 352F OEM 345C MH 349D2 L 352 345D L VG 349D2 352F-VG 349F L 349D 349 349F LXE 345D 349E L 352FMHPU 349E L VG 352F XE VG

    wheel tractor-scraper
    621K OEM 621H 623H 627H 627K LRC 623K 627K 623K LRC 621K

    track-type tractor
    D8N

    expanded mining products
    MD5150C MD5125

    load, haul, dump
    R1700G R1700K R1600G R1600H