142-7061: Race
+ / - Hover over image to Zoom
Other Views

    142-7061: Race

    Part Number: 142-7061
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Thrust Race (Metering Pump)

    Description:
    Cat thrust races are designed to provide axial location to bearings in support of large axial loads and high rotational speeds.

    Attributes:
    • Steel race
    • Outside diameter: 44.45 mm (1.75 in)
    • Inside diameter: 25.4 mm (1 in)
    • High axial load capacity
    • Supports high rotational speeds
    • Requires minimal mounting space
    • Easy to install

    Application:
    Used in metering pump group. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inside Diameter (in): 1
    • Material Description: Steel
    • Outside Diameter (in): 1.75
    • Thickness (in): 0.094
    wheel-type loader
    938H 924G 928G 924GZ 950 GC

    off-highway truck
    772G 771D 770G 773G OEM 777G 777E 777F 769D 770G OEM 773F 773E 773D 775G OEM 775G LRC 773GC 770 775F 775E 772 69D 772G OEM 775D 773G LRC 777D 775G 776D 777B 773G

    integrated toolcarrier
    IT28G IT38H

    articulated dump truck
    730 D300E II D250E II 725