337-5267: CM BULK SEAL
+ / - Hover over image to Zoom
Other Views

    337-5267: CM BULK SEAL

    Part Number: 337-5267
    Brand: Cat
    Retrieving Price.....
    Save to List

    Bulk Seal

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: This product can expose you to chemicals including Di(2-ethylhexyl)phthalate (DEHP), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Design Type: Special Shape
    • Material: PVC - Polyvinyl Chloride
    • Material Description: PVC performs well in applications requiring weatherability, and chemical and dent resistance.
    We currently do not have any equipment model information for this part.