126-7264: Cushion Assembly-Arm (RH)
+ / - Hover over image to Zoom
Other Views

    126-7264: Cushion Assembly-Arm (RH)

    Part Number: 126-7264
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Arm Cushion Assembly (RH)

    Description:
    Cat seats are designed to provide an ergonomic seating option for machine operators. Cat armrest assemblies provide operators a secure surface to rest their arm(s) while operating Cat machines. Quality you expect for your equipment.

    Attributes:
    • Vinyl covered arm cushion assembly
    • Right hand arm cushion assembly
    • Durable, easy to clean surface


    Application:
    Cat armrest assemblies provide support for operator's arm(s) while operating machine or implement controls. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Height (in): 9
    • Overall Length (in): 10.5
    • Overall Width (in): 4
    wheel-type skidder
    545 515 525B 525C 535B 545C 535C 525

    wheel tractor-scraper
    637E 651E 631E 623F 627F 657E 621F 633E II 623E