480-6487: Sensor Group (Nox)
+ / - Hover over image to Zoom
Other Views

    480-6487: Sensor Group (Nox)

    Part Number: 480-6487
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Nox Emissions Sensor Gp (engine out)

    Description:
    Cat exhaust NOx (nitrogen oxide) sensors consist of an electronics control enclosure cable assembly and a NOx probe. The sensor is used to measure NOx levels in the engine exhaust for the purpose of providing closed loop feedback to the engine aftertreatment control system. Sensor communicates measurement information over SAE J1939 datalink.

    Attributes:
    • Provides real time measurement of Exhaust NOx levels .
    • Provides a real time measurement of O2 in Exhaust, below 20.9%.
    • Can self diagnose shorts and open circuits within the probe circuit.
    • Multiple source addresses available to allow for multiple components on datalink.
    • 24 volt

    Applications:
    • Off-Highway vehicles as well as industrial, marine, and gas engines
    • Cat exhaust sensors are application specific sensors, consult your owners manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Ethylene glycol (ingested), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Type: 6 Pin
    • External Thread Size: M20 X 1.5 - 6e, sensor element
    • Voltage Rating (volts): 16-36, supply
    • Wire Length (in): approx 35.4
    engine - industrial
    CG137-08 G3612 G3606 G3616 G3608