381-8450: WHEEL SAW, SW380B, 10
+ / - Hover over image to Zoom
Other Views

    381-8450: WHEEL SAW, SW380B, 10"

    Part Number: 381-8450
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Drive Method: Piston motor/Planetary
    • Length: 98.0
    • Machine Hydraulic: HIGH FLOW XPS, HIGH FLOW, XHP
    • Machine Interface: SSL
    • Machine Type: Compact Track and MultiTerrain Loaders - 405103
    • Overall Height: 77.0
    • Overall Width: 73.0
    • Weight: 3175.0
    We currently do not have any equipment model information for this part.