381-8490: WHEEL SAW, SW480B, 10
+ / - Hover over image to Zoom
Other Views

    381-8490: WHEEL SAW, SW480B, 10"

    Part Number: 381-8490
    Brand: Cat
    Retrieving Price.....

    UNITS:
    • US
    • Metric
    • Compatible Model: 272D XHP, 297D XHP, 299D XHP, 272D2 XHP, 297D2 XHP, 299D2 XHP
    • Drive Method: Piston motor/Planetary
    • Length: 98.0
    • Machine Hydraulic: XHP
    • Machine Interface: SSL
    • Machine Type: Compact Track and MultiTerrain Loaders - 405103
    • Overall Height: 77.0
    • Overall Width: 73.0
    • Weight: 3175.0
    We currently do not have any equipment model information for this part.