132-8231: Hydraulic Pumps
+ / - Hover over image to Zoom
Other Views

    132-8231: Hydraulic Pumps

    Part Number: 132-8231
    Brand: Cat
    Retrieving Price.....
    Save to List

    UNITS:
    • US
    • Metric
    • Frequency (Hz): 50/60
    • Max. Oil Flow (CBL): 11.8
    • Max. Oil Flow (CI): 720
    • Phase: Single
    • Port Type: Dual
    • Voltage (VAC): 230
    • Weight (lb): 52
    We currently do not have any equipment model information for this part.