477-8024: Mudflap
+ / - Hover over image to Zoom
Other Views

    477-8024: Mudflap

    Part Number: 477-8024
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Mudflap

    Description:
    Cat mudflaps provide protection from tire spray and other airborne debris.

    Attributes:
    • Fender mount
    • Durable synthetic material
    • With mounting holes for easy installation
    • Black

    Application:
    Used to reduce tire spray and protect machine features from flying debris generated by wheeled machines.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Material Description: RUBBER
    • Overall Length (in): 23.15
    • Overall Width (in): 18.92
    • Thickness (in): 0.23
    wheel-type loader
    950M 962M 962 962M Z 962L 950M Z 950L