322-9596: Tire
+ / - Hover over image to Zoom
Other Views

    322-9596: Tire

    Part Number: 322-9596
    Brand: Cat
    Retrieving Price.....
    Save to List

    Flexport™ Solid Rubber Tire

    Description:
    Provides traction and cushioning between the machine and ground, enabling puncture free operation.

    Attributes:
    The Smooth-Tread design is ideal for special applications where debris is an issue like scrap yards, recycling centers and some waste transfer stations.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Component: Tire
    • Notes: Models 966/72 Dimensions - 70x14x28
    wheel-type loader
    966M XE 972M 966M 972H 966H 972M XE 966L 966K 972L 950L 972K