324-3437: Tire-Flexport
+ / - Hover over image to Zoom
Other Views

    324-3437: Tire-Flexport

    Part Number: 324-3437
    Brand: Cat
    Retrieving Price.....
    Save to List

    Flexport™ Solid Rubber Tire

    Description:
    Provides traction and cushioning between the machine and ground, enabling puncture free operation.

    Attributes:
    The Smooth-Tread design is ideal for special applications where debris is an issue like scrap yards, recycling centers and some waste transfer stations.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Component: Tire
    • Notes: Models 924, 930, 938 Dimensions - 60.5x10.5x21
    wheel-type loader
    938K 930H 930K 928HZ 924K 938M 926M 930M