559-4919: Track Group
+ / - Hover over image to Zoom
Other Views

    559-4919: Track Group

    Part Number: 559-4919
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® General Duty Track Group (Triple Grouser)


    Track groups are formed when the track shoes and hardware bolt the shoes to the link assembly.

    Attributes:
    • No. track sections: 45
    • Bolt size: MJ24
    • Shoe type: Triple grouser, slot
    • Shoe width: 600 mm (23.62 in)
    • General duty track was developed to provide you a cost-effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat undercarriage is backed by undercarriage assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs
    • Triple grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Triple grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    We currently do not have any equipment model information for this part.