227-5971: ROLLER GP-CA
+ / - Hover over image to Zoom
Other Views

    227-5971: ROLLER GP-CA

    Part Number: 227-5971
    Brand: Cat
    Retrieving Price.....
    Save to List

    SystemOne™ Carrier Roller (Forged)

    Description:

    • Carrier rollers support and guide the machine on the track and provide track tension support.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.3937
    • Flange Diameter (in): 7.3
    • Flange Type: Single Flange
    • Tread Diameter (in): 6.7
    pipelayer
    PL61

    track-type tractor
    D5K2 XL D5K LGP D6K D5G D5N D5K XL D6K LGP D5K2 LGP D6K XL