237-8201: ROLLER GP
+ / - Hover over image to Zoom
Other Views

    237-8201: ROLLER GP

    Part Number: 237-8201
    Brand: Cat
    Retrieving Price.....
    Save to List

    SystemOne™ Track Roller

    Description:

    • Track rollers support and guide the machine on the track.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Flange Diameter (in): 8.27
    • Flange Type: Single Flange
    • Tread Diameter (in): 6.93
    track-type tractor
    D5K LGP D5G D5K XL D5K2 LGP D5K2 XL