117-1647: Spring
+ / - Hover over image to Zoom
Other Views

    117-1647: Spring

    Part Number: 117-1647
    Brand: Cat
    Retrieving Price.....
    Save to List

    COMPRESSION SPRING

    Description:
    Cat® spring parts come in a variety of strengths and sizes to fit specific applications. Our springs are engineered to provide the best performance in a variety of applications, offering optimal rate and load at assembly. With in-house testing and performance history tracking for use in specific applications, you can count on Cat springs for consistent assembly loads, resulting in superior reliability and functionality in your machine. Cat springs are manufactured to precise specifications and are built for durability, reliability, and productivity for the lifetime of your machine. You can trust Cat Springs to help you build it, maintain it, or fix it. No other company knows your equipment like we do — trust in Cat.
    Attributes:
    • Springs meet or exceed current standards and material grades.
    • RoHS compliant
    • Performance-based
    Application:
    • Machine and workshop applications

    Warning: Cancer and Reproductive Harm -www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Coating: phos/oil
    • Material Description: Steel
    • Notes: Solid Length: 16.74, Free length: 88.9, Assembled Length: 37.5, Load at Assembled Length: 26.7, Total Coils: 14.6, Spring Rate NMM: 0.525
    • Wire Diameter - C (in): 1.14
    earthmoving compactor
    826K 836H 816K 816F 836K 836 826H 825H 816F II

    forest products
    TK380 TK370 TK381 HA870 533 TK371 HA771 543 HA871 HA770

    wheel-type loader
    966K 966M 966M XE 950M 993K 930H 962M 962K 980M 980K 982M 980L 950L 980H 988H 972K 950M Z 950K 924HZ 924H 928HZ 966L

    wheel dozer
    834G 814K 824H 834H