10R-7223: Injector Gp-Fuel
+ / - Hover over image to Zoom
Other Views

    10R-7223: Injector Gp-Fuel

    Part Number: 10R-7223
    Brand: Cat
    Retrieving Price.....

    Remanufactured Fuel Injector

    Description:

    • Fuel injectors deliver the right amount of fuel at the right time into an internal combustion engine.

    Attributes:

    • Cat® Reman parts provide same-as-new performance and reliability at fraction-of-new costs—while reducing the impact on the environment.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.3
    • Height (mm): 134.6
    • Length (in): 14.2
    • Length (mm): 360.7
    • Width (mm): 134.6
    petroleum products
    CX31-C9I C9, CX31-P600 TH31-E61 TH31-C9I

    engine - industrial
    C9