144-0367: CLAMP
+ / - Hover over image to Zoom
Other Views

    144-0367: CLAMP

    Part Number: 144-0367
    Brand: Cat
    Retrieving Price.....

    Belleville Clamp

    Cat® clamps are a device designed to securely hold two parts together tightly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Clamp Width (in): 0.63
    • Clamp Width (mm): 16
    • Inner Liner: Yes
    • Marine Usage: No
    • Material: 1E2701D
    • Maximum Effective Diameter (in): 3.62
    • Maximum Effective Diameter (mm): 92
    • Minimum Effective Diameter (in): 2.76
    • Minimum Effective Diameter (mm): 70
    • Thumb Screw Adjustment: No
    wheel tractor-scraper
    621K OEM 621H, 627K LRC 621K, 613G, 623E, 621F, 623F, 657B, 631K, 637K, 657, 627F

    underground articulated truck
    AD55B, AD45B, AD30, AD55

    mini hydraulic excavator
    309, 305.5E2 305E2 CR 308, 304E2 CR 303.5E2 CR 308.5 304.5E2 303.5E2 305.5E2 CR 304E2 305E2 307.5 310

    forest products
    TK381, 554, 2670C, 574B, 2484C, 2570C, 322C, 559C, TK380, HA870, 579C, 563C, 533, HA871, 2470C, 553C, 560B, 550B, 564, TK370, 2384C, 586C, 559D, 558 548 345C, 573C

    wheel-type skidder
    555D, 545D, 525D, 535D

    track type tractors
    D8N, D9R, D8T, D11R, D8L, D11N, D3G, D9N, D9T, D6T, D7R, D6RIII, D7RII, D6RII, D8NNSUC, D6RIIXL, D6RIIIXL, D3GLGP, D4CIII, D6NXL, D8RLRC, D6T3XL, D6NLGP, D6TXEXW, D6, D6VP D6TXEXLVP, D11RCD, D6TXL, D6RIILGP, D7RIILGP, D6T3XEXW, D6T3XELGP, D6TXW, D3CIII, D6RIIIXW, D6G, D6R, D6TXWVP, D4CIIILGP, D3CIIILGP, D6RIIXW, D7RLGP, D6TLGPVP, D5NLGP, D4CIIIXL, D6TLGP, D8RII, D5NXL, D6T3XW, D6RIIILGP, D4G, D4GLGP, D5GXL, D3CIIIXL, D6-20VP

    rotary blasthole drills
    MD6310

    vibratory single drum pad
    CP-563E, CP54B, CP-573E, CP68BLRC, CP56BLRC, CP56B, CP68B

    track-type tractor
    D3C III D4C III D8R D6R II D6T, D5N D6N, D6K2 LGP D6R III D6N XL D6N OEM D11R, D7R II D6G2 LGP D7G, D5G, D7G2 D4G, D11N, D6N LGP D3G, D6G2 XL D7R, D6K2 XL D6R XL D6R STD D8N

    wheel feller bunchers
    2570D, 563D, 543, 2570C, 2670D, 2670C, HA770, 573D, 563C

    track-type loader
    953D, 953K, 933, 953C, 963K, 973, 973C, 963C

    olympian
    XQ500, XQ375

    stabilizers/reclaimers
    RM500B, RM-500, RM-300

    3000
    C4.4, C7.1, C6.6, XQ35B

    knuckleboom loaders
    2384D, 2384C, 579D, 2484D, 559C

    log loaders forestry
    548LL, 538LL, 558LL, 568LL, 325DFMLL, 320DFMLLB, 324DFMLL, 320D2FMLL, 325DFMLLA

    7 to 9 liter
    C7, 3126B, C9, C9.3, XQP150, XQP275, 3126

    wheel tractor scrapers
    621H, 651B, 621K, 621F, 631K, 623F, 623H, 657B, 627F, 623K, 627H, 637K, 613G, 621KLRC, 627K, 623KLRC, 621HOEM, 637KLRC, 631KLRC, 621KOEM, 627KLRC, 631KOEM

    motor grader
    140H NA 140M 2 160H NA 135H NA 160M 3 AWD 120H, 140H ES 160M 2 140M 3 135H, 140M, 12M, 120M 2 140M 3 AWD 14M-3 160M 3 12M 2 140, 120H NA 140H, 120H ES 12H NA 163H NA 12H ES 12M 3 24, 160H ES 12M 3 AWD 14H NA 24H

    wheel-type loader
    966M, 966G, 924GZ, 972M XE 962G II 966M XE 928G, 980G II 907K, 988 XE 950G II 966D, 938G II 962H, 972M, 966F II 988K, 962M, 924H, 906M, 972H, 926, 918M, 907H2, 994K, 926E, 914M, G926, 930G, 972G, 962 950L, 950 GC 966G II 966F, 980H, 986H, 966H, 907M, 972G II 924HZ, 988K XE 962M Z 908K, 928HZ, 930H, 924G, 950M Z 938K, 914K, 910K, 906K, 906H2, 980K HLG 908M, 966K XE 930K, 928H, HIN2021D 966E

    track loaders
    963C, 973C, 953K, 963K, 973D, 963D, 963, 953, 973CLGP, 933LGP

    engine - truck
    C-15, 3406E, C13, C15, 3126, C11, C-16, 3116, C16

    asphalt paver
    BG-2255C, AP-1000E BG1055E, AP-655D, BG-230D, AP-600D, AP555F, BG-225C, AP500F, AP-650B, AP600F, AP-1000F AP-1055F AP-655C, AP655F, BG655D, AP655F L BG1000E, AP-800D, AP-555E AP-1055E BG555E

    material handler
    MH3059, M325D MH MH3049, M325D L MH

    generator
    SR4, SR500 SR4B

    forestry excavators
    324DFMGF, 538GF, 322CFMHW, 325CFMHW, 558GF, 320DFMGFB, 568GF, 320CFMHW, 548GF, 330CFMHW, 325DFMGF, 320CFMST, 330CFMST, 322CFMST, 320D2FMGF

    400
    XQ35

    15 to 18 liter
    C15, C18, C-15

    wheel loaders
    IT28G, IT24F, IT28, 972H, 966H, 960F, 950M, 972M, 950H, 980M, 972L, 938M, 980G, 924GZ, 986K, 982M, 962H, 962M, 924G, 980K, 914K, 966M, 966L, 938K, 908H2, 930K, 950L, 994K, 904B, 910M, 924K, 966F, 962K, 980H, 950K, 926M, 962L, 980L, 980F, 980C, 930M, 924F, 926E, 988K, 993K, 966MXE, 972MXE, 966GII, 950MZ, 950GII, 966FII, 938GII, 962G, IT38G, 994KLRC, 980KOEM, 972GII, 928GZ, 966KXE, IT62G, 988KLRC, 962GII, 972G, 980GII, 962MZ, 924H, 988KXE

    drill
    MD6310

    wheel dozers
    824K, 814K, 834K, 834KLRC

    wheel excavators
    M315F, MH3037, MH3026, MH3024, MH3022, M318F, M322C, M316D, M320F, M322F, M315D, M315C, M313D, M318D, M316F, M320D2, M316C, M313C, M314F, M322D, M315D2, M318C, M323F M318DMH, M318CMH, M322DMH, M322CMH

    cold planers
    PM622, PM620, PM310, PM820, PM-201, PM822, PM825, PM820LRC, PM822LRC, PM825LRC, PM313-02 PM312-02 PM310-02 PM313LRC

    asphalt pavers
    AP655F, AP-655C, AP600F, AP555F, BG600D, AP-500E, BG500E, AP500F, AP1000F, AP500FLRC, AP1055F, AP1000E, AP555FLRC, AP655FLRC

    pipelayer
    572R II

    engine - generator set
    C15 I6 C2.2, C13, C18, C6.6, CG137-08 C15, C9, 3412C, 3456, C4.4, C7.1, 3516C, C7.1DE200E C13 XQ375 PM3516, XQP100, C4.4DE65E3 C7.1DE150E XQP300 C4.4DE110E 3412, C4.4DE88E3 C6.6DE150E C9 GEN SET C18 I6 XQC1200 C4.4DE88E0 XQP150, G3306, 3406C, 3516B, C13 XQ350 3406E, XQ230 PM3456

    skid steer loaders
    226B2

    track excavators
    320D2, 320E, 324D, 320C, 325C, 329D, 312E, 340F, 320, 330C, 313D, 312D2, 336E, 318C, 336D2, 390D, 313D2, 323, MH3295, 374FL, 374DL, 390DL, 390FL, 349D2L, 345DOEM, 345DLVG, 349D, 349D2OEM, 320GC, 320-07GC, 325D, 365CL, 329EL, 323D2L, 320D2GC, 345BII, 345DL, 323DL, 320EL, 320DLN, 385B, 325DL, 330CL, 320CL, 323DSA, 345D, 320DL, 328DLCR, 312DL, 320FL, 323DLN, 365BLU, 390FMHOEM, 336DL, 325DLOEM, 385BL, 324DL, 385CLMH, 385CL, 320ELN, 365BL, 336FL, 336FLXE, 336FLN, 325FLCR, 336-07, 312F, 349FL, 311FLRR, 340FUHD, 320-07, 330FOEM, 340-07 336D2L, 385CFS, 336-07GC, 330FL, 313FLGC, 322CL, 336ELH, 335FLCR, 313D2L, 323-07, 326FLN, 326FL, 352F, 336EL, 352FXEVG, 352F2VG, 330DL, 352FXE, 320-01GC, 330-07GC, 330-07, 320D, 316FL, 312D2L, 324EL, 329DLN, 329DL, 318D2L, 314DLCR, 313D2LGP, 323FLN, 323FSAOEM 330FLN, 323D3 345-07GC, 5090B, 336FOEM, 320D2L, 336EOEM, 329FL, 365CLOEM, 349DLVG, 318FL, 321DLCR, 325CL, 319CLN, 325DLN, 336DLN, 318EL, 316EL, 320DLRR, 349D2, 314ECR, 324ELN, 349DL, 325CCR, 365B, 323FL, 319DL, 345CVGOEM, 336DOEM, 322CLN, 345CLVG, 345CMH, 345CL, 365BMH, 329E, 320DRR, 319DLN, 315CL, 313FL, 314DCR, 345BIIL, 315D, 385COEM, 329DLOEM, 330D2L, 323DS, 315FLCR, 320CLN, 385C, 323FOEM, 390FOEM, 320ELOEM, 314ELCR, 352FVG, 320ERR, 325CMH, 325COEM, 340FL, 330DLOEM, 349ELVG, 320ELRR, 312D2GC, 323ESA, 323EL, 326D2L, 336FXE, 340FLRE, 349FLVG

    off-highway truck
    777G, 785D, 789D, 772G, 797F, 793F OEM 773G, 777D, 773G OEM 770G, 795F AC 775G OEM 775G LRC 777B, 793F CMD 770G OEM 793F XQ 772, MT4400D AC 777E, 772G OEM 773G LRC 785C

    articulated trucks
    740, 735, D400EII, D350EII, 735OEM, 740EJ, 740OEM

    underground articulated trucks
    AD55, AD60

    vibratory single drum smooth
    CS-573E, CS-683E, CS-663E, CS-583E, CS-563E, CS68BLRC, CS66B, CS56B, CS10GC, CS12GC, CS11GC, CS68B, CS76B, CS78B, CS74B, CS44BLRC

    underground mining loaders
    R1700G, R1700K, R2900G

    oem solutions
    CAT WDS

    cold planer
    PM312, PM313, PM825, PM310, PM822, PM-200, PM820

    vibratory double drum asphalt
    CB13, CB-564D, CD10, CD8, CB7, CB10, CB16, CB15, CB16LRC CB15LRC CB66B, CB64BLRC, CB54B, CB64B, CB68BLRC, CB44B, CD54B

    engine - machine
    C4.4

    ag tractors
    35, 45B

    petroleum products
    C9, TH35-E81 CX31-C9I TH31-E61 C32, C7, TH48-E70 TH35-C13T CX31-P600 C18, TH31-C9P TH35-C15T TH48-E80 CX31-C11I CX31-C13I TH31-C9I C-15

    backhoe loaders
    434F2LRC, 444E, 422E, 444F2LRC, 428F2LRC, 420EIT, 430EST, 440, 416EST, 430F2IT, 432F2, 428F2, 450-07 426F2LRC, 426F2, 430F2ST, 432F2LRC, 420F2IT, 442D, 420F2ST, 434F2, 442E, 424D, 416D, 428E, 432D, 427F2, 420D, 420FST, 432E, 416F2ST, 444F, 416FST, 434E, 428D, 430FIT

    brush cutters,industrial,other
    HA771, 2864C, TK371, 586C, 586CLRC

    cg137-8
    CG137-8

    3500
    3516C, XQC1600, 3516CHD, 3516BHD, 3516B, 3508B, 3508

    paving compactor
    CS-66B CS-74B CP-56B CP-663E, CS-79B CS56B, CP-74B CS74B, CS-54B CS12 CB10, CB-44B CP-323C, CS-683E, CS-563E, CP74B, CS54B, CB16, CS-64B CB-68B CS68B, CP-54B CS79B, CS10 CS44B, CS11 CS-76B CW-16 CS-68B CS64B, CB-64B CP-68B CB8, CB-534D, CB-54B CD-44B CS-573E, CS-323C, CS-78B CB-66B CP56B, CB7, CP44B, CP76B, CS-56B CS78B, CP54B, CS-663E, CD-54B CD-54 CB13, CP-573E, CB15, CP-563E, CP68B

    pneumatic tired compactors
    CW12, CW16LRC, CW16

    10 to 13 liter
    C13, XQ425, C11, C-12

    engine - industrial
    C-12, 3412, C-9, SBF214 C7.1, 3516B, C9.3, C9.3B, PR20B C9, SPP101 3126B, SG137-08 C-10, CPT372 CG137-08 SUF557 C6.6, 3176C, G3306, C13, 3196, C7

    compactors
    825K, 826K, 816K, 815K, 836K, 815KLRC, 836KLRC

    motor graders
    14M, 160H, 120H, 24, 12H, 14M3, 140M, 18M3, 140H, 143H, 16M, 24M, 16M3, 135H, 160M2, 160M2AWD, 140M2, 12M2AWD, 140M2AWD, 12M2, 14H, 135HNA, 12HNA, 160M3, 140HNA, 163H, 160HNA, 120M3, 120M3AWD, 160M3AWD, 12M3AWD, 120LAWD, 120, 120M2, 120HNA, 12M3, 24N, 140-13, 140-13AWD, 140M3AWD, 140M3, 120M2AWD

    articulated dump truck
    735 OEM D400E II D350E II 740

    skid steer loader
    226B3, 242B, 257B, 232B, 247B, 247B3, 226B

    challenger
    45, 35, 55

    vees 27 to 32 liter
    C32, 3412C

    pipelayers
    PL87, PL83, 583R, 587T, 561N, 583T, 587R, 572RII

    integrated toolcarrier
    IT38G II IT28G, IT28B, IT28F, IT62G II

    wheeled excavator
    M315, M312, M315C, M318C MH M315D2, M330D M322C, M317D2, M322D, M318C, M313C, M322D MH W345C MH M318D MH M316D, M322D2 MH M313D, M325C MH M324D2 MH M316C, M322D2

    skidders
    525D, 555D, 545DLRC, 555DLRC, 525DLRC

    wheel dozer
    8A4K 834K

    off highway trucks
    777E, 797F, 793C, 770, 793F, 777G, 785C, 772G, 784C, 777D, 789D, 775G, 789C, 797B, 770G, 793D, 777, 785D, 793FXQ, 777GLRC, 793FCMD, 795FAC, 789DXQ, 777E2 785DOEM, 770GLRC, 773GLRC, 772GLRC, 777DLRC, 777GOEM, 772GOEM, 770GOEM, 797FXQ

    industrial loaders
    415F2IL

    excavator
    313D2 GC 345D L 312D L 318D2 L 311F LRR 320D FM 323F L 330D L 323D LN 325C L 336D L 321D LCR 365B L 314F CR 320E L 385C FS 320D RR 336F L 322C, 330C, 320C, 329E L 320D2 L 390F 324E LN 349D L 336 326D2, 325C, 320D2, 319C 323D L 365C 312D, 345B II 568 FM 313F L 329D LN 323, 314D CR 336D2 XE 336F L XE 349E L VG 345C MH M325D L MH 329D L 313D, 336E L 325D L 330FMHPU 320D2 GC 322C FM 326D2 L 314E LCR 315D L 324D L 320E LRR 320D FM RR 330D2 L 312D2 GC 336F, 330D, 318C, 320D L 330C FM 340D L 318E L 324D LN 336D2 L 325D, 336E LH 325F LCR 312D2, 345C, 349D2 L 349E L 320D2 FM 330F, 330C L 319D L 320 GC 320D, 345C L 314C 320D LRR 325D FM 329D2, 323D S 330C MH 390F L 325C FM 336E, 314D LCR 329F L 325F 340D2 L 330, 5090B, 336D2, 365B, 320E LN 349F L 374F L 335F LCR 349E, 365B II 345D, 313D2, 320C FM 313D2 LGP 349F LXE 385C L 312D2 L 374D L 323D2 L 319D 558 316F L 538 330D2 340 374F 312E L 313F LGC 340F L UHD 365C L MH 319D LN 325D MH 336D, 329D2 L 323E L 320D LN 330C LN 352FMHPU 345D L VG 323D, 323D2 385B, 328D LCR 352F-VG 316E L 336D LN 385C L MH 336D2 GC 326F L 318D L 365C L 352F, 330F L 330D FM 330D MH 315F LCR 326F, 385C, 349D2

    earthmoving compactor
    815K, 836K