168-5248: Isolation Seal
+ / - Hover over image to Zoom
Other Views

    168-5248: Isolation Seal

    Part Number: 168-5248
    Brand: Cat
    Retrieving Price.....

    Isolation Seal

    Description:
    Isolation Seals are designed to prevent leakage and contamination as well as isolate a forced vibration originating from a mating component.

    Attributes:
    Cat® Isolation Seals are precisely designed to perform in this very demanding application. They must be able to absorb vibration while sealing fluid between two mated members.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat® seal to protect your investment.

    Applications:
    Isolation seals are used on valve covers and oil pans.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 1
    • Height (mm): 25.4
    • Length (in): 48
    • Length (mm): 1,219.20
    • Overall Length (mm): 1179
    • Overall Width (mm): 387
    • Width (mm): 406.4
    road reclaimer
    RM-500

    wheel-type loader
    980H, 986K, 986H, 980G

    wheel dozer
    824K, 824C, 824H

    petroleum products
    TH35-E81 TH35-C15T C15

    engine - industrial
    C18, C15

    expanded mining products
    MD6290

    articulated dump truck
    735C, 740B, 740 GC 735B, 735 OEM 740, 735

    engine - truck
    C15, C16 C-15, C-18, C-16

    off-highway truck
    770G, 770, 770G OEM

    earthmoving compactor
    826K, 825K, 825C, 825H, 826C, 826H

    challenger
    MT765, MT745, MTC845, MT865, MTC835, MTC765, MT855, MTC735, MTC745, MT755, MTC755, MT835, MTC865, MTC855, MT845, MT735