201-6617: Speed Sensor
+ / - Hover over image to Zoom
Other Views

    201-6617: Speed Sensor

    Part Number: 201-6617
    Brand: Cat
    Retrieving Price.....

    Cat® Passive High-Output Over-Mold Speed Sensor

    Description:
    Cat passive speed sensors do not require any external electrical power supply. The output signal is an alternating current and the waveform function of the actuator is generally sinusoidal in nature. Voltage and frequency are both proportional to the surface speed of the actuator as it passes the sensor’s pole piece. Injection molded nylon is applied directly over the magnet and coil.

    Attributes:
    • High output
    • Bolt-n-go style mounting bracket
    • Lowest cost

    Applications:
    • High position accuracy, NOT recommended for use in applications <50 rpm
    • Lower output voltage
    • Typical applications include engine cam and transmission output

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 0.73
    • Bore Diameter (mm): 18.6
    • Connector Pin Count: 2-pin
    • Insert Length (in): 0.89
    • Insert Length (mm): 22.6
    • Overall Length (in): 2.57
    • Overall Length (mm): 65.3
    • Sensor Type: Speed
    • Wire Length (in): 5.91
    • Wire Length (mm): 150
    wheel tractor-scraper
    623H, 627H, 631E, 621F, 657E, 627G, 637E, 657G, 633E II 657, 631D, 621B, 633D, 621G, 623G, 651B, 657B, 623F, 631G, 637D, 637G, 623E, 627F, 621H, 627E, 623B

    pipelayer
    PL83, 587T, 583T

    engine - generator set
    3456, 3406E, C15, PM3456

    underground articulated truck
    AD30, AD55, AD45B

    motor grader
    24M

    wheel-type loader
    988H, 980H, 988G

    engine - industrial
    C18, C15, 3456

    articulated dump truck
    D400E II 740, D350E II 735 OEM 735

    off-highway truck
    772, 793D, 793F, 770, 793F XQ 793F OEM 789D, 793F CMD 793FCMD

    engine - truck
    C15

    cold planer
    PM-201, PM-200

    generator
    SR4

    track-type tractor
    D9T, D8R II D8T, D8N, D8R

    road reclaimer
    RM-500

    wheel dozer
    824C, 834G, 824H, 834H

    petroleum products
    TH35-C15I C-15, C18, TH35-E81 C15, CX31-P600 CX35-P800 CX31-C15I

    off highway trucks
    772, 793D, 793F, 770, 793F XQ 793F OEM 789D, 793F CMD 793FCMD

    excavator
    385C, 390D, 385C L 374D L 385B, 5090B, 365C L 390D L

    earthmoving compactor
    825C, 825H, 826C, 836G, 826H, 836H