313-9550: STUD-TAPERLOCK
+ / - Hover over image to Zoom
Other Views

    313-9550: STUD-TAPERLOCK

    Part Number: 313-9550
    Brand: Cat
    Retrieving Price.....

    Stud taperlock

    Description:
    Also called as threaded rods. Typically fully threaded or threaded on both ends.
    Cat® Fastener & Hardware parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.

    Attributes:
    • Cat fasteners & hardware are manufactured to precise specifications and are built for durability, reliability, productivity
    • Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements
    • Coatings that meet special requirements for different applications (RoHS compliant)


    Applications:
    • You can trust Cat Fasteners & Hardware to help you build it, maintain it, or fix it - for most machine and workshop applications throughout the world

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: Plain finish
    • Grade: Plain finish
    • Hole Thread Pitch: 16
    • Locking Feature: Dimensions and tolerances for straight, taperlock, and interference thread studs. Metric thread sizes M5 through M64 and unified inch thread sizes � through 1-� inches are covered.
    • Material Description: Inconel 718 Ni-Cr Superalloy (for High Temperature)
    • Overall Length (mm): 55
    • Screw Length - A (in): 2 5/32
    • Stud Type: Taper Lock
    • Thread: Coarse Thread UNC
    • Thread Size (in - TPI) (in): 3/8 - 16
    • Thread Size (mm): .375
    pipelayer
    583T, 587T

    wheel tractor-scraper
    633D, 627E, 657G, 657E, 633E II 631E, 627F, 623F, 637D, 621B, 621F, 623E, 623B, 631D, 621G, 623G, 631G

    engine - generator set
    C15, 3408B, 3406C, 3408, PM3456 3456, 3306, 3406B, C32, C13GENSET 3412C, 3406E, 3304B, 3304, 3512C, C18, C27, C9, 3412, C15 I6 3408C

    motor grader
    24, 16H NA 16G

    wheel-type loader
    988H, 980G, 990K, 992K, 980F, 980G II 980C, 988G, 993K, 980F II

    engine - industrial
    3406B, 3406C, C-15, C27, SPF743, 3406E, C32, G3508, 3406, G3516, 3456, C-16

    expanded mining products
    6015B, 6020B

    articulated dump truck
    735, D350E II D400E II 740

    engine - truck
    3406B, 3406C, C15, C11, C-16, C-18, C-15, C16 3406E, C13

    off-highway truck
    772G, 770G, 777G, 775G OEM 772, 785D, 785C, 773G OEM 773G, 785G, 775G, 770

    oem solutions
    CAT WDS

    cold planer
    PM-465

    generator
    XQP500, SR5, SR4

    track-type tractor
    D11T, D8T, D10T2, D8R D9T

    road reclaimer
    SS-250B, RM-350, RR-250B, RR-250, SM-350, RM-350B, SS-250, RM-250C

    wheel dozer
    834G, 824G II 844K, 854K, 834H, 824G, 824C

    petroleum products
    3512E, 2016 C15, TH35-E81 C27, C32, TH35-C15T

    drill
    MD6310, MD6250

    excavator
    390D, 365C 385C, 390D L 385C L 374D L 365C L 385C FS 365C L MH

    earthmoving compactor
    825G II 826C, 825G, 826G, 826G II 836H, 825C