3T-5760: 12V 31 BCI Wet Battery
+ / - Hover over image to Zoom
Other Views

    3T-5760: 12V 31 BCI Wet Battery

    Part Number: 3T-5760
    Brand: Cat
    Retrieving Price.....

    12-Volt 31 BCI Premium High Output Maintenance-Free Accessible Wet Battery

    Description:
    Engineered to withstand the toughest environments, the 12-volt maintenance-free Premium High Output wet battery has a vibration resistant design complete with forged terminals that prevent corrosion. A 100-hour vibration test ensures that our batteries will last five times longer than other brands. The reinforced casing provides unmatched protection, while flame-arrestor safety vents prevent accidental sparking from entering the battery.
    This battery features a silver calcium alloy grid design and is equipped with accessible, removable caps making it easy to check and maintain electrolyte levels and measure specific gravity readings. Access to maintain electrolyte fluid levels is important for maximizing the service life of the battery.
    This battery offers 750 cold cranking amps, 165 reserve capacity minutes and 100/95 amp hour capacity, making it especially ideal for starting applications in cold climates. It also features a calcium lead alloy grid design and has SAE posts.
    Cat batteries are held to a higher standard than the competitors with over 100 different performance tests to ensure the delivery of unmatched power. Our Premium High Output batteries last three times longer than conventional batteries and can be quickly recharged, reducing downtime and allowing for quick restarts.
    Attributes:
    ? 12V Premium High Output maintenance-free accessible wet battery
    ? 750 cold cranking amps
    ? 165 reserve capacity minutes
    ? 95/100 amp hour capacity
    ? 31 BCI group size

    Applications:
    ? High-temperature automotive
    ? Machine
    ? On-highway truck and bus

    Warning: Cancer and reproductive harm. www.P65warnings.ca.gov or PROPOSITION 65 Battery posts, terminals and related accessories contain lead and lead compounds, chemicals known to the State of California to cause cancer and reproductive harm. Batteries also contain other chemicals known to the State of California to cause cancer. WASH HANDS AFTER HANDLING.
    UNITS:
    • US
    • Metric
    • AMP Hr Cap @ 20 Hrs: 100
    • Application: Starting
    • Battery Type: Wet
    • Cold Cranking Amps (CCA): 750
    • Equipment Type: INDUSTRIAL, TRUCK, AGRICULTURAL
    • Grid Type: Calcium Lead Alloy Grid Design
    • Group Size: 30H, 31
    • Length (in): 13.00
    • Length (mm): 330.2
    • Maintenance Type: Maintenance Free
    • Reserve Capacity (Mins): 165
    • Terminal: SAE Posts
    • Voltage (volts): 12
    • Weight - Wet (kg): 25
    • Weight - Wet (lb): 55
    • Width (mm): 172
    telehandler
    TH82, RT80, TH62, TH580B, TH340B, TH103, TH63, TH83, TH220B, TH360B, TH560B, RT60, RT50, RTC60 TH350B, RT100 RT50SA, TH460B, TH355B, TH330B

    asphalt pavers
    AP255E

    pipelayer
    578, 561N, 583R, 561M

    wheel tractor-scraper
    621E, 615C, 613C II 611, 637G, 623E, 627G, 621F, 627E, 657E, 633E II 637E, 631E, 651E, 631G, 615C II 623F, 613C, 627F

    engine - generator set
    3116, 3114, 3408, 3406B, 3208, 3406C, 3408C, 3304, 3304B, 3412C, 3306, D399, D379B, 3408B, 3412, D398B

    mini hydraulic excavator
    307B, 307C, 307-A 307D, 308C 308D

    forest products
    539, 322C, 345C

    wheel-type skidder
    508, 518, 528, 518C, 530B, 545, 528B, FB518 120C

    track excavators
    349D, 345D, 345DLVG, 349D2OEM, 345DOEM, 349D2L, 320EL, 352F

    off-highway truck
    785B, 789, 793B, 793, 789B, 785

    vibratory single drum smooth
    CS-433E, CS-431C, CS-573C, CS-563C CS-563 CS-74B CS56B, CS-323 CP-573E, CP-533E, CS-573E, CS-56B CB-334E, CS78B, PS-150C, CP-433E, CB-534B, CS-573, PF-300B, CS-76B CP-533C, CP-56B CS-44 CP-54 CP-563E, CS-531, CS-66B CP-74B CB-335E, CP-433B, CB-334E XW CP-533, PS-360C, CS-531C, CS-533D, CP-68B CP-563, CP-433C, CW-34 PF-300C, CS-433C, CP-563D, CS-78B CP-653, CS-79B CP-663E, CP56B, CP-323C, CS-54B CB-214C, CP-56 PS-200B, CC-34 PS-300B, CS-583D, CS-533E, CB-535B, CP-54B CS-423E, CS-573D, CS74B, CS-74 CB-335D, CP68B, CS-64 CS68B, CS-583, CS-56 CS-76 CP-64 CP-76 CB-224D, CS-533C, PS-500, CS-663E, CS-583C, CB-214D, PS-360B, CS64B, CB-434C, CS-323C, CB-634C, CP-44 CP74B, CS-563E, CS54B, CS-653, PF-290B, CW-14 CS-433B, CCS9, CB-634, CB-534C, CS-531D, CB-434, CB-434B, CS-583E, CS-68B CB-334D, CP-533D, CS-64B CB-225D, PS-150B, CP-323, CB-544, CB-545, CP54B, CS-563D CW34, CB-224C, CB-34 XW CB-224B CS-54 CS-533, CP-563C, CP-74 CS-683E, CB-634D, PS-300C, CB-214B, CS-643, CS79B, CP-643, CP76B, CB-34

    track-type tractor
    4P D8T, D5H, D6H, 4S D3K LGP 4 6SU D6H XR D5M D6R, D6M 56H D4K2 XL 6S D3K2 XL D4H, 6 D5E, D6D, D4H III 6A D8R D6H XL D6H II 8U D4E, 55, D3K2 LGP 5S D5N 57H 5 4A D6E SR D4H XL 8 D8N, D6G SR 8SU D4E SR D6G2 XL 5P 5A D4K2 LGP 56 54 D5H XL D3K XL D6G2 LGP D6G, 8A D6E D8R II

    engine - machine
    C4.4

    track-type loader
    953, 953C, 963C, 963, 943, 963B 953B

    track-type skidder
    D5HTSK II 527 54H 4P D4HTSK II D4HTSK III 517 125C 120C

    wheel tractor scrapers
    623G, 623F, 621G, 627G

    paving compactor
    CS-433E, CS-431C, CS-573C, CS-563C CS-563 CS-74B CS56B, CS-323 CP-573E, CP-533E, CS-573E, CS-56B CB-334E, CS78B, PS-150C, CP-433E, CB-534B, CS-573, PF-300B, CS-76B CP-533C, CP-56B CS-44 CP-54 CP-563E, CS-531, CS-66B CP-74B CB-335E, CP-433B, CB-334E XW CP-533, PS-360C, CS-531C, CS-533D, CP-68B CP-563, CP-433C, CW-34 PF-300C, CS-433C, CP-563D, CS-78B CP-653, CS-79B CP-663E, CP56B, CP-323C, CS-54B CB-214C, CP-56 PS-200B, CC-34 PS-300B, CS-583D, CS-533E, CB-535B, CP-54B CS-423E, CS-573D, CS74B, CS-74 CB-335D, CP68B, CS-64 CS68B, CS-583, CS-56 CS-76 CP-64 CP-76 CB-224D, CS-533C, PS-500, CS-663E, CS-583C, CB-214D, PS-360B, CS64B, CB-434C, CS-323C, CB-634C, CP-44 CP74B, CS-563E, CS54B, CS-653, PF-290B, CW-14 CS-433B, CCS9, CB-634, CB-534C, CS-531D, CB-434, CB-434B, CS-583E, CS-68B CB-334D, CP-533D, CS-64B CB-225D, PS-150B, CP-323, CB-544, CB-545, CP54B, CS-563D CW34, CB-224C, CB-34 XW CB-224B CS-54 CS-533, CP-563C, CP-74 CS-683E, CB-634D, PS-300C, CB-214B, CS-643, CS79B, CP-643, CP76B, CB-34

    motor grader
    12H, 12G, 140H NA 120H, 140K 2 140H, 140K, 12K, 120K, 140G, 120H NA 160H, 12H NA 120G, 135H, 160G, 130G, 160K, 160H NA 143H, 135H NA 120K 2

    wheel-type loader
    926E, 950E, 950B, 928F, 980G, 938G, 966C, 962G, 988G, G916, 936, 916, 950F II 962G II 918F, 928G, 924G, 924GZ, 960F, 926, 980F II 936E, 938F, 950B/950E 950G, 938G II 908, 924F, 910F, 950G II 936F, G936, 992D, 902, 914G, 930R, 910E, 980C, G926, 980G II 992C, 980F, 906, 930T, 910G, 988F II 988B, 950F, 988F, 904B

    engine - industrial
    3304, 3408, 3306, 3412, 3406B, 3116, 3208, 3114, 3406C, G3408B, G399, 3406E, D399, 3412E, G3406, G3412, G3306, 3408B, G342C, G379 3176B, D379 3412C, D398B, G3408, G398 G379A, 3126, D379B, 3408C, D398 3408E

    articulated dump truck
    D20D, D250D

    motor graders
    12HNA

    challenger
    65, 65B, 75

    asphalt paver
    AP-255E

    generator
    SR4

    integrated toolcarrier
    IT28B, IT28F, IT62G II IT28G, IT28, IT18B, IT38G, IT18F, IT12B, IT14G, IT14F, IT62G, IT14B, IT18, IT24F, IT38F

    forestry excavators
    324DFMGF

    wheeled excavator
    M312, M322D MH M316C, M318D MH M318C, M318D, M313D, M318, M316D, M322D, M313C, M330D M322C, M315D, M315C, W345C MH M320, M325C MH M315, W330B W345B II M318C MH M325B

    wheel dozer
    834B, 834S 834G, 834U 824G II 824G

    off highway trucks
    784B

    excavator
    219D, 323F L 349E, 315B L 320D3 312B L 349D L 320-A L 317-A 325C FM 320E L 315D L 319D L 320D2 GC 318D2 L 325C L M325D L MH 325C, 320D, E110B, 320D L 330-A 325 L 320D FM 325-A FM L 345B II 330C FM 328D LCR 320D2 L 314E LCR 349F L 325D L 345C MH 345C L 312C, 345C, 315-A L 349D2, 325 LN 315C, 320 L 330 LN 322C FM 320D LN 318C, 312D2 L 321C 313B 345D, 352F, 319D LN 321D LCR 330D L 345B L 349E L 320D RR E120B, 345D L 312D2 GC 345B II MH 313F LGC 320C, E70B, 330-A L 322B L 323D S 312E L 320D2, 318B, 211B, 312D2, 323D L 330C, 349D2 L 320C FM 322-A 330C L 322C, 313D2, 323D LN 323D SA 325B, 316F L 320E, 330C LN 320E LRR 320C L 352F-VG 314D CR 314C 315-A 325-A L 215D, 349E L VG 330D, 307, 325D FM 318F L 320B LL 324D, 349F LXE 330D LN 325-A 311-A EL240C 330D MH 330 L 318E L 313D, 320D LRR 312F, 320-A S 325-A LN 311C 324D LN 320-A N 312C L 320B, 311B, 345D L VG 5230, 312D, 312D L 323F 322 L 320N, 315B, 325B L 320-A M325D MH 318B N 345B, 318D2 330B L 322-A L 312-A 325D, 330C MH 330-A L 320B L 330-A LN 349D, 352F XE VG 307-A 313F 314D LCR 325B LN 313F L 314E CR 320B N 325D FM LL

    earthmoving compactor
    825G, 836G, 826G, 836, 826G II 825G II