4N-1156: Gasket
+ / - Hover over image to Zoom
Other Views

    4N-1156: Gasket

    Part Number: 4N-1156
    Brand: Cat
    Retrieving Price.....

    Gasket

    Description:
    Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

    Attributes:
    Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

    Applications:
    Gaskets are used in many static joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.7
    • Height (mm): 17.78
    • Length (in): 9
    • Length (mm): 228.6
    • Overall Length (mm): 121
    • Overall Width (mm): 103
    • Width (mm): 177.8
    pipelayer
    587R, 578, 589, PL83, 583T, 583R

    wheel tractor-scraper
    637D, 621E, 627B, 627F, 627E, 631E, 621G, 623E, 623G, 631G, 657G, 621B, 623F, 631D, 613C, 637E, 657B, 657, 657E, 627G, 621, 651B, 639D, 637G, 621F, 651E, 633D, 623B, 633E II

    engine - generator set
    3412C, 3406B, 3406C, 3406, PM3412 G3412, 3408, 3304, 3412, 3408B, CG137-12, 3408C, G3406, 3406E, 3306B, G3412C, 3304B, XQG400, CG137-08

    underground articulated truck
    AD45, AE40 II AD55, AD45B, AD30, AD40 AE40

    motor grader
    14G, 24H, 12G, 16G, 24M, 16H NA

    wheel-type loader
    988G, 980H, 986H, 980C, 988F, 988H, 988B, 980F, 980F II 988F II 990, 924G, 992C, 988K, 980G, 990 II 980G II 992D

    engine - industrial
    3406B, 3412, 3408, 3412E, G3408, G3408B, 3408C, C15, 3406, SPT342 3412C, 3408B, G3406, 3406C, G3408C, 3406E, G3412, CG137-12, C-15, 3456, SCT673 C18, SPS342 SG137-08 HT400 3408E, CG137-08 C-16

    articulated dump truck
    740, D350E, D400E, 745 D400E II D400D, 735, D40D, 745C, 735 OEM D350E II 740C 735B

    expanded mining products
    MD6290

    engine - truck
    3406C, 3116, 3406E, C-15, 3406B, 3408B, 3406, C15, C16 C11, 3408, C-18, C-10, C-16

    off-highway truck
    769D, 772B, 769C, 775E, 773B, 773D, 775D, 770G, 775B, 773E, 69D, 771D, 771C, 768C, 770G OEM

    challenger
    MT745, MT865, MTC835, MTC865, MTC855, MTC845, MT845, MTC755, MTC735, MT735, MTC765, MT765, MT755, MT855, MT835, MTC745

    cold planer
    PM-565B, PR-1000, PM-465, PM-200, PR-450C, PM-565, PM-201, PR-750B, PR-1000C PR-450

    generator
    SR4, SR500

    track-type tractor
    9U 8 58 8SU 8U D9R, 8S D10R, 59 9S 9 D8R 59L D9L, D8L, D8T, D9T, 59N 9SU D9N, 10 D8N, D5M 8A D10N, 57H 9C 10U 10SU D8R II 58L

    road reclaimer
    RM-350B, RR-250, SS-250B, RR-250B, SS-250, RM-250C, RM-500, SM-350, RM-350

    wheel dozer
    834G, 844, 834H, 834S 834U 824C, 824G, 834B, 834K, 824H, 824S 814B, 824G II

    petroleum products
    TH35-E81 TH48-E80 C18, C9, CX35-P800 C15, C-15, 3412E, TH35-C15T

    track-type loader
    983B

    wheel loaders
    988G, 980H, 986H, 980C, 988F, 988H, 988B, 980F, 980F II 988F II 990, 924G, 992C, 988K, 980G, 990 II 980G II 992D

    excavator
    375-A L 385C L 390D L 365C L 374F L 5090B, 385C, 374D L 375-A 245B, 385B, 245, 365C 390D, 385C FS

    earthmoving compactor
    826C, 825 825C, 836, 825G II 825G, 826H, 836G, 826G II 825H, 836H, 826G