8C-8491: Washer
+ / - Hover over image to Zoom
Other Views

    8C-8491: Washer

    Part Number: 8C-8491
    Brand: Cat
    Retrieving Price.....
    Save to List

    Cat® Flat Washer


    Cat bolts and matching hardened washers and nuts form a matched system which produces consistently high clamp loads.

    Attributes:
    • Material: Stainless steel
    • Inside diameter: 10.2 mm (0.4 in)
    • Outside diameter: 22 mm (0.87 in)
    • Thickness: 3 mm (0.12 in)

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    engine - generator set
    3512 3508 G3516C G3516E C280-16 G3520C G3516 G3520E 3608 CG170-16 3516 G3516B G3512E 3512C PMG3516 G3512 G3508 G3520

    petroleum products
    C280-12 TH48-E80 3512B C32

    off-highway truck
    793C 793B MT4400D AC 793 793D

    marine products
    3606 3612 3616 C280-16 C32 3516E 3512B 3516 C280-8 3608 C30 G3512E 3516B C280-12 3516C 3512 3508 3512E

    engine - industrial
    3516E 3516 G3516C G3516 G3616 G3612 G3606B G3512E 3512E 3512 SPF343 3512B G3606 G3512B G3508 G3512 3516B PMG3516 G3516E 3512C G3508J G3608 G3508B G3512J 3508 SPT343

    track-type tractor
    D7E D7E LGP

    oem solutions