213-1932: LINK A-TRACK
+ / - Hover over image to Zoom
Other Views

    213-1932: LINK A-TRACK

    Part Number: 213-1932
    Brand: Cat
    Retrieving Price.....
    Save to List

    Grease Lubricated Track Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

    Attributes:

    • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.7874
    • Number of Track Sections: 48
    • Track Pitch (in): 8
    excavator
    322C FM 325C 324D FM LL 325B L 325C FM 324D FM