119-3061: Sleeve-Injector
+ / - Hover over image to Zoom
Other Views

    119-3061: Sleeve-Injector

    Part Number: 119-3061
    Brand: Cat
    Retrieving Price.....

    Cat® Injector Sleeve

    Description:
    Injector sleeves act as a collecting chamber for the fuel in a fuel injection system. These sleeves allow more fuel flow around the injector reducing the possibility of sleeve pitting caused by small amounts of air introduced into a fuel system either through leaks or excessive turbulence. These service components are suited to engine overhaul and scheduled maintenance of Cat engines.

    Attributes:
    Hardened brass injector sleeve

    Application:
    Injector sleeves are application specific. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    pipelayer
    561M

    wheel tractor-scraper
    613C, 613C II

    paving compactor
    CP-533D, CP-533, CS-563C CS-583D, CS-563 CS-531C, CP-563D, CP-563C, CS-583, CB-634D, CS-531D, CP-563, CS-573D, CS-573C, CS-533C, CP-533C, CS-583C, CS-533, CS-563D CS-533D, CS-531, CS-573, CB-634, CB-634C, CB-434

    motor grader
    120H ES 120H NA 120H, 135H NA 135H

    forest products
    570, 539, TK370, 580, 550, 543, TK381, 574, TK380, TK371, 533

    wheel-type loader
    960F, 962G, 928F, 950F, 950F II 938G, 950G, 910E, 928G, 924F, 910F, 938F

    wheel-type skidder
    525B, 535B

    engine - industrial
    3116, 3114, 3126

    motor graders
    135H

    articulated dump truck
    D250D, D20D

    engine - truck
    3116, 3126

    challenger
    55, 35, 45

    asphalt paver
    AP-1055B, AP-1000B, BG-260C, AP-1000, BG-2455C, AP-1050, AP-900B, BG-240C, AP-1050B, BG-245C

    integrated toolcarrier
    IT38G, IT24F, IT62G, IT28F, IT38F, IT12B, IT28G, IT14F

    track-type tractor
    D6M D5M

    engineer support tractor
    30/30 DEUCE

    wheeled excavator
    M318, M320, M325B

    engine - machine
    3116

    track-type loader
    953B, 963C, 963B 953C

    excavator
    322C FM 325B LN 325 L 320-A 322 L 325B L 322B LN 320-A L 322-A L 325-A L 320B L 325-A 322B L 325-A FM L 322C, 322N