259-4600: O-ring
+ / - Hover over image to Zoom
Other Views

    259-4600: O-ring

    Part Number: 259-4600
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: PTFE - Polytetrafluoroethylene
    • Cross Section Diameter (in): 0.21
    • Cross Section Diameter (mm): 5.3
    • Dash Size (in): 340
    • Inside Diameter (in): 3.35
    • Inside Diameter (mm): 85
    • Material: FKM - Fluoroelastomer
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    oem solutions
    CAT WDS

    3500
    SPF743, 3512B, 3516C, 3512, G3508, G3516, C175-20, C175-16, 3512C, 3512CHD, 3516B, 3512BHD, 3516BHD, 3516CHD

    engine - generator set
    3616, 3608, 3606, 3612, C280-12, 3516B, 3512, 3516C, G3516, G3520E, 3516, 3512B, G3512, 3508B, C280-16, C175-16, 3508, G3508, PP3516 PM3512 G3520C, G3512E, PM3516, G3516B, PM3508 3412

    motor grader
    24

    wheel-type loader
    994D, 994H, 994F, 994

    petroleum products
    3512E, 3512C, C175-16, 3516C, C18, 3508C, 3512B, CX48-P2300 2016 TH48-E80

    off highway trucks
    797, 797B, 793F, 797F, 797FXQ, 795FAC, 795FXQ, 793FXQ, MT5300DAC, 793FCMD

    engine - industrial
    G3512, SPF343 C175-16, G3606, 3516, G3508, C175-20, G3608, 3508B, C280-16, 3612, 3508, 3512, G3516, G3516B, G3612, G3616, 3516B, SPF343C G3606B SPT343 3508C, G3508B, 3512B, 3516C

    excavator
    5230

    off-highway truck
    775E, 794 AC 789D, 795F AC 777C, 793F AC 785D, 793C, 769C, 793F OEM 776C, 784C, 797F, 785, 773E, 793B, 793F XQ 773D, 785B, 785C, 771D, 784B, 769D, 775B, 789B, 777D, 789C, 793F CMD 795F XQ 793D, 773B