8T-4241: Ring-Retaining
+ / - Hover over image to Zoom
Other Views

    8T-4241: Ring-Retaining

    Part Number: 8T-4241
    Brand: Cat
    Retrieving Price.....

    Cat® Retaining Ring (External)

    Description:
    Cat retaining rings are installed into machined grooves in housings/bores (internal) or on shafts (external) and are engineered for strength and longevity in a variety of applications. Cat retaining rings are manufactured to precise specifications and are built for durability, reliability, and productivity. You can count on this built for it product to help you get more done.

    Attributes:
    • Material: Steel
    • Ring type: External axial
    • Free diameter: 45.8 mm (1.80 in)
    • Shaft diameter: 50 mm (1.97 in)
    • Retaining rings meet or exceed, ANSI, ASTM and DIN requirements
    • RoHS compliant

    Application:
    Assembled to a shaft or housing groove to retain a component or assembly.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Material Description: Steel
    • Thickness (in): 0.08
    • Thickness (mm): 2
    wheel tractor-scraper
    623F, 621F, 637K, 631K, 627G, 623E, 631G, 637G

    track feller bunchers
    532, 522B, 521B, TK722, TK721, 521, 5412

    forest products
    TK752, 2590, 1090, 552 2 TK741, 1190, 2491, 552, 1290T, 322C, 2290, 2391, 1390, 1190T, 345C, 551, 2390, TK751, 541, TK732, 511, TK1051, 522, 541 2 TK711

    track type tractors
    D8N, D8T, D9T, D7E, D8RLRC, D7ELGP, D8RII

    rotary blasthole drills
    MD6310

    vibratory single drum pad
    CP68B, CP56B

    track-type tractor
    8 8A 8SU 8U D9T, D8R 57H D7E, D8T, D7E LGP

    track-type loader
    963D

    stabilizers/reclaimers
    RM500B

    log loaders forestry
    325DFMLLA, 324DFMLL, 325DFMLL, 568LL

    wheel tractor scrapers
    637K, 627F, 621F, 627G, 623G, 621G, 623F, 631G, 637KLRC, 631KLRC, 631KOEM, 623E

    wheel-type loader
    972M XE 962M, 966M XE 938K, 930K, 966M, 988K, 966L, 972M, 950L, 950M Z 962 962M Z 988K XE 972L, 966K XE 988 XE

    large mining products
    6015B, 5110BMH, 5110BME, 5110BL

    material handler
    MH3022, M325D L MH MH3059, M325D MH MH3024

    asphalt paver
    BG655D, BG-2255C, SE60 VT XW AP-655C, AP355F, BG-2455D, AP-555E AP-1055D, SE50 V AP-1000E AP-600D, AP300F, AP655F, AP500F, AS4251C, AP-655D, BG-260D, AP-1055F AS4252C AP600F, AP-1000F BG1055E, AP555F, BG500E, AS4251, BG1000E, SE60 V XW AP655F L SE50 VT BG555E, SE60VT XW AP-1000D, AP-1055E AP-300D

    forestry excavators
    324DFMGF, 320DFMGFB, 330CFMHW, 325DFMGF, 320D2FMGF, 322CFMHW

    drill
    MD6310, MD6250

    wheel loaders
    938K, 988K, 930K, 966M, 950M, 962M, 924K, 972M, 930M, 962L, 926M, 938M, 966MXE, 972MXE, 950MZ, 962MZ, 966KXE, 988KLRC, 950L, 988KXE

    wheel dozers
    834K, 834KLRC

    wheel excavators
    M315F, M320, MH3024, MH3026, M320D2, M315C, M315D, M313D, M316F, M316D, M318F, M313C, M318D, M314F, M322D, M315D2, M323F M316C, M318C, M322CMH, M318DMH, M318CMH, M322DMH

    telehandler
    TH460B, TH103, TH62, TH417C, TH63, TH82, TH580B, TH414C, TH220B, TH83

    cold planers
    PM822, PM620, PM825, PM622, PM820, PM822LRC, PM820LRC, PM825LRC, PM620LRC

    asphalt pavers
    AP355F, AP655F, AP555F, AP500F, AP-500E, BG600D, AP600F, BG-2455D, AP555FLRC, AP655FLRC, AP500FLRC, AP1055F, AP355FLRC, AP300D

    pipelayer
    587R, 587T

    work tool
    HM418C, PC412B, HM208, PC205B, HM112C, PC306B, PC408B, HM415C, PC305B, HM115C, PC104B, PC310B, G315 GC HM315C, HM210 G310 GC G313 GC HM215C

    expanded mining products
    6015B

    track excavators
    349D2, 219D, 390D, 336D2, 312E, MH3295, 390DL, 349D2L, 374FL, 374DL, 349D2OEM, 390FL, 345DLVG, 385CL, 345DOEM, 349D, 345D, 336D2L, 336-07GC, 336-07, 336EL, 349FLXE, 352FXE, 330-07GC, 312DL, 385B, 336EOEM, 311DLRR, 336DL, 314DLCR, 349DLVG, 349DL, 345CVGOEM, 325BL, 385C, 345DL, 313FLGC, 315CL, 322BL, 345CL, 385BL, 312BL, 314DCR, 345CMH, 330L, 330, 330BL, 349FL, 385COEM, 314ECR, 330DL, 336DLN, 336E, 385CFS, 316EL, 365BMH, 365BL, 365B, 345CLVG, 365CLOEM, 390FMHOEM, 318D2L, 5090B, 315D, 365CL, 336DOEM, 390FOEM, E300, 215D, 315FLCR, 322CL, 315B, 345-07GC, 340-07 330-07, 314ELCR, 349ELVG, 352FVG, 330DLOEM, 311B, 312, 330D, 336D, 352FMHOEM 352F2VG, 349FLVG

    off-highway truck
    797F, 795F XQ 795F AC 794 AC

    articulated trucks
    D350E, D400E, D400EII, D350EII

    vibratory single drum smooth
    CS68B, CS78B, CS66B, CS74B, CS76B

    mining
    6015B

    underground mining loaders
    R1700K

    cold planer
    PM822, PM620, PM622, PM820, PM825

    vibratory double drum asphalt
    CB13, CB-564D, CB16, CB15, CB68BLRC, CB64B, CB66B, CB64BLRC, CB15LRC CB16LRC

    backhoe loaders
    434F2LRC, 428F2, 432F2, 420F2IT, 428E, 442E, 430F2ST, 427F2, 444F, 434F2, 416F2ST, 420F2ST, 432E, 420FST, 430F2IT, 426F2, 430FIT, 416FST, 422E, 444E, 434E, 434F, 432F2LRC

    petroleum products
    TH48-E70 TH48-E80

    brush cutters,industrial,other
    HA771

    paving compactor
    CP-74B CS-74B CP68B, CB-64B CS-56B CS-68B CS56B, CB-534D, CP-56B CS68B, CB15, CS-66B CP-68B CB-634C, CB-68B CS-78B CS-76B CS78B, CS-64B CP74B, CP76B, CB13, CB-634D, PS-360C, CB-224B CP56B, CS74B, CB-534C, CS-79B CB-214B, CB-66B CS79B, CB16

    pneumatic tired compactors
    CW14

    asphalt screed-wt
    SE60VTXW, SE50VT

    engine - industrial
    SPF343C

    compactors
    836K, 836KLRC

    articulated dump truck
    D400E II D350E II

    motor graders
    14M3, 14M

    pipelayers
    PL87, PL83, 583T

    wheeled excavator
    M312, M320, M318, M313C, M315D2, M318C, M313D, M322D MH M324D2 MH M322D2 MH M316C, M317D2, M325C MH W345C MH M330D M318D MH M322C, M315C, M315, M318C MH M322D, M316D

    wheel dozer
    834K

    off highway trucks
    797F, 797B, 797, 795FAC, 797FXQ, 795FXQ, MT5300DAC

    excavator
    385B, 318D L 385C L 345C, 345D L 568 FM 311B, 330D L 349F L E450, 345C L 5110B 315F LCR 312B, 314E LCR 385C, 330, 365C 322C FM 349D2, 365C L 336D L 345D, 312C, 311D LRR 365B, 349F, 340D2 L 315D L 336D, 349D2 L 349E L VG EL180 330 GC 336D2, 330D MH 336E L EL300B, 336D2 L 219, 315-A L M325D MH 336E LN 349D L 312E L 314C 336 349E L HVG 316E L 568 FM LL 314D CR 312B L 312D L 312D, EL240 330 L 330-A L E110, 313D2, 317B L 314E CR 349E L 312C L 365B L 322B L 325D FM 5230B, 336 GC 390F L 5230, 313B 345D L VG 336D LN E240, 374D L 352F-VG 352F, 314D LCR 313D2 LGP 349D, 330D FM 345 GC 365C L MH 352F OEM 325C FM M317F, 311C 315C, 324D FM LL 313F LGC 330-A 349F LXE 320D2 FM 336E

    earthmoving compactor
    836K