136-6551: Gear-Differential Bevel
+ / - Hover over image to Zoom
Other Views

    136-6551: Gear-Differential Bevel

    Part Number: 136-6551
    Brand: Cat
    Retrieving Price.....

    Cat® Differential Bevel Gear

    Description:
    Cat bevel gears are used in differential systems to transmit power from the engine to the final drive in Cat drive train systems.

    Attributes:
    • Material: Steel
    • No. of teeth: 16
    • Internal spline: 35 teeth
    • Hardened

    Application:
    Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Material Description: Steel
    • Outside Diameter (in): 5.83
    wheel-type loader
    950G II 962G, 962G II 950H, 962H, 950G, 962K, 950K

    articulated trucks
    D350EII, D400EII

    wheel loaders
    950G, 950H, 962G, 962H, 962GII

    integrated toolcarrier
    IT62G, IT62G II IT62H

    articulated dump truck
    D350E II D400E II