227-6192: Gear-Coupling
+ / - Hover over image to Zoom
Other Views

    227-6192: Gear-Coupling

    Part Number: 227-6192
    Brand: Cat
    Retrieving Price.....

    Cat® Gear Coupling

    Description:
    Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.

    Attributes:
    • Hardened steel coupling gear
    • Number of teeth: 66
    • ID: 210 mm (8.27 in)
    • Height: 46 mm (1.81 in)
    • For use with M16x2 hardware

    Application:
    Service component for final drive groups. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    excavator
    336F L XE 335F LCR 336D L 330D L 336F L 336 345 GC 336E LH 328D LCR 330D MH 336D2, 336D, 336F, 336D2 L 330D, 340F, 336D LN 336D2 GC 336E LN 330C L 336F LN 336 GC 336D2 XE 336E L 336F LNXE 340D2 L 336E, 336F LN XE 335F 336E H

    track excavators
    336E, 336D2, 336DL, 336DLN, 330DL, 336EL, 336EOEM, 335FLCR, 336FOEM, 336DOEM, 336D2L, 328DLCR, 336ELH, 330CL, 340FUHD, 336FL, 336-07GC, 336-07, 345-07GC, 340-07