296-6230: Gear-Planet
+ / - Hover over image to Zoom
Other Views

    296-6230: Gear-Planet

    Part Number: 296-6230
    Brand: Cat
    Retrieving Price.....

    Cat® Planetary Gear

    Description:
    Cat drive train components must endure incredible torque, high impact loads, and frequent direction and gear changes. Cat designs and manufactures its transmissions and final drive components with these demands in mind. The result is a drive train that lasts longer and works harder over the life of the machine.

    Attributes:
    • Hardened steel planetary gear
    • ID: 54 mm (2.13 in)
    • Height: 18 mm (0.71 in)
    • Number of teeth: 21 teeth

    Application:
    Service component for final drive groups. Consult your owner's manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    excavator
    336D, 336 336E, 336F, 336F L 336E L 336E LH 340F, 336D2 L 336F L XE 340F L UHD 340D L 328D LCR 336D L 340 340D2 L 335F 336F LN 336F LNXE 336FMHPU 335F LCR 336D2, 336F LN XE 336D2 XE 336E LN 336D2 L XE

    track excavators
    336ELH, 335FLCR, 336-07GC, 336-07, 336D2L, 336FOEM, 328DLCR, 336EL, 336DOEM, 336E, 336DL, 336D2, 336EOEM, 340FUHD, 336FL, 345-07GC, 340-07