261-1425: CARRIAGE, 55
+ / - Hover over image to Zoom
Other Views

    261-1425: CARRIAGE, 55", CLASS III

    Part Number: 261-1425
    Brand: Cat
    Retrieving Price.....

    For moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

    Cat® Pallet Fork Carriages for are designed to meet a wide variety of material handling needs. Use carriages with different length fork tines for moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Carriage Frame Width (in): 55
    • Carriage Height (in): 22.8
    • Carriage Length (in): 10
    • Carriage Weight (lb): 311
    • Carriage Width: 55
    • Compatible Model: 903D
    • Machine Hydraulic: HIGH FLOW, STD FLOW - ELECTRICAL
    • Machine Interface: SSL
    • Machine Type: Compact Wheel Loader
    • Machine Type: Wheel Loaders - 405122
    We currently do not have any equipment model information for this part.