142-5867: Crankshaft Seal Assembly
+ / - Hover over image to Zoom
Other Views

    142-5867: Crankshaft Seal Assembly

    Part Number: 142-5867
    Brand: Cat
    Retrieving Price.....

    Crankshaft Seal Assembly

    Description:
    Crankshaft Seal Groups retain engine oil and prevent external contamination from entering the engine oil system.

    Seal Groups designed for dry applications (air-to-fluid interface) typically include a primary lip that prevents engine oil from leaking, a dust lip and a wear sleeve. In wet applications (fluid-to-fluid interface), the dust lip is replaced by an auxiliary lip capable of pumping external fluid away from the engine.

    Attributes:
    Cat® Crankshaft Seal Groups are precisely designed to perform in this very demanding application. They must be able to withstand high rotational speeds, elevated temperatures, and high frequency axial motion.

    These groups include a sacrificial wear sleeve that protects the crankshaft from wear, and provides an optimal running surface for the lip seal. Wear sleeves also make repairs easier, faster and less expensive, by avoiding costly salvage or replacement of the crankshaft.

    Cat® Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat® Seals.

    Applications:
    Crankshaft Seal Groups are used on engine crankshafts and other high speed rotating applications, like some water pumps.

    Note: The entire Crankshaft Seal Group should be replaced as a unit, and not serviced separately.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Primary Sealing Material: Plastic
    underground mining loaders
    R2900G, R3000H

    wheel-type loader
    988F II 992K, 980F II 990 II 990K, 980G II 988 XE 988K, 980C, 993K, 986K, 980G, 980H, 986H, 988B, 988K XE

    compactors
    826C, 826H, 836K, 825C, 836G, 825G, 825K, 825H, 826K, 836H, 826G, 826GII, 825GII, 836KLRC

    engine - generator set
    C18, 3412C, 3406E, 3456, PM3412 C15, 3406C, C9, 3412, C32, C18 I6 3304, CG137-12, C15 I6 G3412, C13GENSET 3408C, G3406, 3406B, 3408, 3408B, C27, PM3456 XQG400, G3412C, 3304B, CG137-08 3306

    track type tractors
    D9R, D9T, D10N, D8T, D9L, D10R, D8L, D11R, D10T2, D10T, D11T, D8N, D9N, D8RLRC, D11TCD, D8NNSUC, D11RCD, D9RLRC, D8RII, D10T2LRC

    wheel tractor scrapers
    621F, 627F, 621G, 623G, 621B, 633D, 627E, 637E, 623F, 637G, 651B, 637K, 623B, 657G, 657E, 621E, 623E, 631G, 657B, 621H, 627G, 639D, 623H, 631K, 631D, 651E, 631KLRC, 637KLRC, 657EPP, 627H, 633E, 637DPP, 631EII, 627B, 637D, 627EPP

    off-highway truck
    769C, 771D, 775G LRC 775D, 770G, 772G, 769D, 775G OEM 771C, 773E, 773F, 773D, 777G, 773G OEM 69D, 777D, 777E, 772G OEM 775F, 777F, 773G LRC 770G OEM 773B, 775B

    wheel dozers
    834G, 854K, 824H, 844K, 834K, 844H, 824K, 814B, 824G, 844, 824C, 834B, 834H, 824GII, 854KLRC, 834KLRC, 844KLRC

    engine - industrial
    3406B, 3408, 3412, G3408, 3412E, C32, C27, C18, C15, 3412C, G3412, SCT673 SPS342 CG137-12, 3408C, C-16, 3456, 3406C, G3406, 3408B, SPT342 G3408C, 3406, 3406E, HT400 G3408B, SG137-08 3408E, C-15, CG137-08

    articulated dump truck
    740B, 740C D400E II 735 OEM 740, 745 D350E II 740 GC

    road reclaimer
    SS-250, RM-350, RR-250, SM-350

    motor grader
    16H NA 24H, 24, 16G

    ag tractors
    MT865, MT835, MTC865, MT855, MT845, MTC855, MTC835, MTC845

    material handler
    MH3295

    articulated trucks
    735, 740, 735B, 735C, D350E, 745C, D400E, 740B, D350EII, 735OEM, D400EII, 740EJ, 740CEJ, 740OEM, 740BEJ

    motor graders
    24M, 16G, 16H

    underground articulated trucks
    AD60, AD45B, AD55, AD30

    underground articulated truck
    AD55, AD45, AD30, AD55B, AE40 II

    drill
    MD6250, MD6310

    excavator
    385C L 365C 374F L 385C, 390F 385B, 5110B 390F L 375-A L 385C FS

    wheel tractor-scraper
    657E, 621G, 623E, 631E, 623F, 621, 621F, 631K, 627G, 637E, 623G, 627E, 633E II 657G, 621E, 637G, 657, 637D, 631G, 621B, 651E

    rotary blasthole drills
    MD6290

    earthmoving compactor
    826K, 825G II 826C, 826G II 825K, 836K, 836

    generator
    SR5, SR4, XQP500, SR500

    off highway trucks
    775E, 772B, 771D, 770, 772, 777F, 769C, 773E, 769D, 773F, 777G, 777D, 777C, 772G, 773G, 775B, 775F, 773B, 771C, 775D, 775G, 777B, 770G, 773D, 770GOEM, 777GLRC, 775GLRC, 777DLRC, 777GOEM, 773FOEM, 775FOEM, 773DLRC, 777FOEM, 772GOEM, 770GLRC, 773ELRC, 773GLRC, 772GLRC

    engine - truck
    C16 C15, 3406C, 3408, 3406B, 3406E, C-16, C-15, C-18, 3408B, C-10, C18

    petroleum products
    C15, C18, 3412E, C-15, CX31-C15I C27, TH48-E70 CX35-P800 CX38-P800 C32, TH35-C15I CX31-P600 CX38-P892 TH48-E80 CX35-C18I TH35-C15T TH35-E81 CX31-C18I

    stabilizers/reclaimers
    RR-250B, RM-500, RM500B, RM-350B, SS-250B, RM-250C

    large mining products
    6015B, 6020B, 5110BME, 5110BL, 5110BMH

    cold planer
    PM622, PM825, PM620, PM-201, PM-565, PM820, PM822, PR-1000C

    wheel loaders
    990, 992K, 980H, 988F, 990H, 992C, 980G, 990K, 988G, 988B, 993K, 988H, 980F, 986H, 992D, 980C, 988K, 980GII, 990KLRC, 980FII, 993KLRC, 988KLRC, 992KLRC

    pipelayers
    PL83, PL87, 589, 578, 587T, 583T, 583R, 587R

    cold planers
    PM-465, PM-200, PR-450C, PM622, PR-1000, PM-565B, PM620

    wheel dozer
    854K, 834K, 824K, 844K, 824G II

    pipelayer
    PL72

    track-type tractor
    D11R, D9R, D11T, D8R D8N, D8T, D10T2, D9T, D8R II

    expanded mining products
    6020B, 6040, 6015B, 6015, 6015 FS MD6290, 6018, 6030, 6040 FS

    track excavators
    385C, 385B, 375L, 365CL, 374FL, 5080, 365CLOEM, 385CL, 390FMHOEM, 385BL, 385CLMH, 390FL, 385CFS, 375, 5090B, 390D, 385COEM, 365CMH, 374DL