197-8418: Gasket
+ / - Hover over image to Zoom
Other Views

    197-8418: Gasket

    Part Number: 197-8418
    Brand: Cat
    Retrieving Price.....

    Turbocharger Oil Line Gasket

    Description:

    • Oil line gaskets are important components of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.9
    • Length (in): 4.5
    challenger
    85E MT855 MTC835 95E MTC865 MTC845 75E

    wheel-type loader
    972H 962M Z 992K 966F 966H 982M 962M 962K 980M 990K 950M 966M 966M XE 950K 966F II 950 GC 993K 966K 986K 972M XE 988K XE 972K 980L 972M 966D 988K 972G 966K XE 966E 980K HLG 980F 950M Z 966G 980K 988 XE

    underground mining loaders
    R1700G R1600G R1600H

    wheel feller bunchers
    2670C

    engine - generator set
    C18 C4.4XQ100 C13 C7.1 C15 C27 C13 XQ375 XQ425 C4.4 C13 XQ350 C13GENSET C9.3 C-12 XQ230

    wheel-type skidder
    545D 555D 535D 525D

    off-highway truck
    770G OEM 772G 777G 773G OEM 770G 773G 775G OEM 772G OEM

    wheel tractor scrapers
    621H 627K 621HOEM

    engine - machine
    C-12

    wheel dozers
    834K 844KLRC

    engine - industrial
    C4.4 C-12 C27 C9.3 C-10 C15 C32 3176C C11 C13 CPT372 C18 3196 SUF557 SBF214 C7.1 C9.3B SPS342

    track-type loader
    973 963K

    articulated dump truck
    730 740C 740B 730C2 EJ 730C 725 730C2 740 GC 735 740 735C 725C 735B 725C2 745 745C

    telehandler
    TH220B

    road reclaimer
    RM-300 RM500B

    motor grader
    140M 3 AWD 140 120M 2 160M 2 12M 2 12M 3 12M 3 AWD 140M 2 160M 3 AWD 16M3 16M 160M 3 14M3 140M 3 14M-3 24 18M3 14M

    ag tractors
    MT835 MTC855 MT865 MT845

    material handler
    MH3295 MH3037

    wheeled excavator
    W345C MH W345B II M323F

    articulated trucks
    725 730

    motor graders
    18M3 14M 140M3 160M2AWD 160M3 12M2 140M2

    paving compactor
    CS-68B CS-56B CS-78B CS-76B CS-66B CP-68B CS-74B CP-74B CP-56B CS-64B

    underground articulated trucks
    AD60

    underground articulated truck
    AD22 AD55B AD60

    excavator
    558 349D2 329E L 349F L 345C L 336FMHPU 352F 336F L 330F 336F 349E L 345D L 349E L VG 352F-VG 336F LN XE 345C 568 FM LL 365B 345 GC 336E L 329E LN 324E L 340F L LRE 349D2 L 336 365B L 336E H 374F L 324E LN 330F L 345B II MH 349D 336D LN 323F OEM 390F 340F 349F LXE 345B L 325F LCR 349D L 336E LH 352FMHPU 329E 320 330 GC 323F LN 336E LNH 323F SA 345B II 345C MH 352F XE VG 324E M317F 568 FM 336E 390F L 320F L

    drill
    MD6250 MD6310

    wheel tractor-scraper
    621K 623H 631K 627H 637K 621K OEM 627K LRC 621H 623K LRC

    earthmoving compactor
    836K 826K 816K 815K 825K

    generator
    SR4B

    off highway trucks
    775G 777G 770GOEM

    vibratory single drum smooth
    CS66B CS64B

    petroleum products
    C13 C32 CX31-C11I TH35-C11I CX38-P800 CX38-P892 C27 CX35-C18I C11 CX31-C18I TH35-C15T TH35-E81 CX31-C13I CX31-P600 C18 TH35-C13I CX31-C9I CX35-P800 C15 TH35-C13T

    engine - truck
    C15 C13 3406E C-10 C-12 C18 C11

    15 to 18 liter
    C15 C18

    cold planer
    PM820 PM312 PM310 PM620 PM622 PM822 PM825 PM313

    forest products
    586C 573C 559D 558 2484D 2570C 2570D 584HD 2670C 563C 563D 2670D 2864C 345C 2384D 579D 573D TK1051 584

    wheel loaders
    980C 972H 972M 966H 980K 980M 972MXE 966FII

    log loaders forestry
    568LL

    wheel dozer
    834K 844K 854K 824K 8A4K

    asphalt paver
    BG1000E AP655F AP600F AP-1000E AP-1055F AP-1000F AP-1055E BG1055E

    pipelayer
    PL72 PL61 PL83 PL87

    track excavators
    340F 345B 349ELVG 345DLVG 345CVGOEM 340FL 345BL 352FVG 345BII

    expanded mining products
    6015B MD5150C 6020B MD5125

    track-type tractor
    D6T D6T LGPPAT D6T XW D6T LGP D6T XL D6K2 D7E LGP D8N D11T D6T XL PAT D8T D8R II D7E D9T D10T2 D6T XW PAT D6K2 XL D6K2 LGP

    10 to 13 liter
    C-12