1R-0716: Engine Oil Filters
+ / - Hover over image to Zoom
Other Views

    1R-0716: Engine Oil Filters

    Part Number: 1R-0716
    Brand: Cat
    Retrieving Price.....

    Standard Efficiency Filters are typically used on older machine models where tolerances are more forgiving.

    Cat® Engine Oil Filters are designed to meet the needs of Cat engines by providing superior protection against particles that can make their way into the lubrication system during service or component wear.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Efficiency Rating: Standard Efficiency
    earthmoving compactor
    836, 836H, 816F, 826H, 825H, 836G, 825C, 815F

    generator
    SR4, SR5

    challenger
    75E, MT735, MT855, MTC865, MTC765, 65E, 75, MT755, MT765, 65C, MT845, MTC745, MT745, 75D, MT865, MTC735, 95E, 75C, MTC755, MT835, 85C, MTC835, 85E, 85D, 65D, MTC855, MTC845

    wheel-type loader
    990 II 990, 966G II 988H, 972G II 980G, 980F, 988G, 980F II 980H, 980G II 990H, 993K

    petroleum products
    CX35-P800 C18, TH31-C9T C15, TH31-E61

    engine - generator set
    3406C, 3306, 3406B, 3412, C32, 3304B, 3408, 3408C, 3456, C-12, 3412C, 3408B, 3406E, 3304, C15, 3306B, G3406

    engine - truck
    3306C, 3406C, C-12, 3176, 3306B, 3406E, C-16, C-15, 3406B, C18, C-9, C9, C-18, C-10, C15, 3306, 3176B, C16

    off-highway truck
    69D, 769C, 773E, 769D, 772B, 773D, 770, 772, 768C, 771C, 773B, 775B

    engine - machine
    C-9, 3176C, 3304, C-12

    engine - industrial
    3406B, 3412, C-12, 3306, 3304, 3408, C-9, 3306B, 3406C, C-10, D330C, G3406, G3408, D333C, 3456, 3512, 3408C, 3408E, C32, SUF557 3176B, G3408C, G3408B, G3306, HT400 3408B, C9, C18, 3406, SBF214 3406E, 3176C, CPT372 3304B, 3196

    track-type loader
    973C

    articulated dump truck
    740, 725, 735, D400D, 730, D40D, 735 OEM

    road reclaimer
    RR-250, SS-250, RM-500, RM-250C, RR-250B, SS-250B

    cold planer
    PR-1000C PM-201, PM-200, PR-450C, PR-450, PM-465, PR-1000, PR-750B

    forest products
    TK1051

    motor grader
    163H, 160H, 140H, 16H, 14H, 143H, 12H

    wheeled excavator
    W345B II

    wheel dozer
    844, 814F, 834S 834G, 824H, 834H, 824C, 834B, 844H, 834U

    underground articulated truck
    AE40 AD40 AE40 II AD45

    pipelayer
    572R II 587R, 583T, 583R, 589, 587T, PL83, 578, PL87

    excavator
    345B, 385C L 350-A L 365C 365B, 245B, 345B L 365C L 345B II 385B, 385C, 245D, 350 L

    wheel tractor-scraper
    651B, 621F, 637G, 623E, 621B, 657E, 651E, 627G, 637E, 621E, 631E

    track-type tractor
    D6R II D7R II D8N, 59N D9L, 8S 9SU D8L, 58 9 D10R, 8U D9R, D8R 9U 59L D8R II D8T, D10N, 10U 8A D11T, 9C 10 8SU 8 D11R, D10T, D9N, 59 58L D9T, 10SU 57H 9S