228-4947: O-Ring
+ / - Hover over image to Zoom
Other Views

    228-4947: O-Ring

    Part Number: 228-4947
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are used in static sealing and some dynamic applications.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat Sealing systems protect more expensive parts from leaks and contamination. Protect your investment with Genuine Cat Seals.

    Applications:
    O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

    Warning: This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
    • Coating: PTFE - Polytetrafluoroethylene
    • Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
    • Cross Section Diameter (in): 0.1
    • Dash Size (in): 113
    • Inside Diameter (in): 0.55
    • Material: FKM - Fluoroelastomer, FKM (75)
    • Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
    • Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal/O-Ring Type: Standard
    • Temperature (°F): -40 - 350
    underground mining loaders
    R2900G, R1700G, R3000H, R1600G, R1600H

    engine - generator set
    C18, 3612, 3616, C15, XQP300 C32, C175-16, C7.1, C9.3, C9 GEN SET 3456, XQG400, C27, C13GENSET C175-20, C13, C9, 3406E, 3516C, C15 I6 C13 XQ375 XQ425, PM3456 C13 XQ350 C18 I6 3126B, CG137-08 CG137-12, XQ230

    wheel feller bunchers
    573D, 563D, 2670D, 2570C, 2670C, 2570D

    off-highway truck
    773D, 777G, 775G OEM 772, 775B, 773E, 773G OEM 773B, 775D, 785D, 777E, 775F, 772G, 775E, 770G OEM 773G, 770G, 777D, 770, 772B, 793C, 777F, 772G OEM 775G LRC 773F, 789D, 773G LRC

    7 to 9 liter
    C7, C9, 3126B, 3126E, XQP150, C9.3, XQP275

    engine - machine
    C-9

    wheel dozers
    854K, 844, 824C, 854G, 844H, 834G, 844K, 834K, 824G, 824K, 834H, 824H, 814FII, 834KLRC, 854KLRC, 824GII, 844KLRC

    track-type loader
    973, 973C, 953C, 963K, 973D, 953K

    engine - industrial
    C-9, C-12, C4.4, C18, C175-16, C27, C13, 3508, C15, C9, G3608, C-15, C7, C7.1, 3176B, C9.3, CG137-12, C32, C6.6, 3176C, SPP101 CG137-08 3126B, G3606, G3606B G3612, G3616, SUF557 C11, C175-20, G3516, 3456, C9.3B, SG137-08 SPF343C CPT372 SBF214

    transmission
    CX28

    cg137-8
    CG137-8

    track feller bunchers
    TK721, 521, TK732, TK722, 521B, 5412

    knuckleboom loaders
    2384C, 559C

    motor grader
    140M 3 160M 3 120H, 24, 120M 2 12M 3 AWD 120M, 160H, 160M 2 160K, 140M 2 160M, 12M 2 140M, 140G, 163H, 140H, 12H, 14M-3 140K 2 160M 3 AWD 135H, 16H, 140M 3 AWD 12M 3 14L 140, 120K 2 18M3, 16M3

    underground articulated trucks
    AD30, AD45B, AD60, AD55

    underground articulated truck
    AD45B, AD55, AD22, AD55B

    drill
    MD6250, MD6310

    vees 27 to 32 liter
    C32, C27

    wheel tractor-scraper
    657G, 637D, 631E, 623F, 657E, 623E, 627G, 631G, 637E, 621F, 621K OEM 627E, 623G, 637G, 631K, 623K, 637K, 633E II 621G, 621H, 651E, 623K LRC 621E, 627F, 657B, 657, 621K

    earthmoving compactor
    826G II 816K, 826K, 816F II 815K, 836K, 825G II 825K, 815F II

    engine - truck
    C7, C13, C11, C9, 3126, C-10, C15, 3126B, C-12, 3126E, 3406E, C-15, C18, C16 C-18, 3176B, C-9, C-16

    brush cutters,industrial,other
    586C, 2864C, 586CLRC

    15 to 18 liter
    C15, C18, 3406E, C-16

    forest products
    2391, 2470C, 584, 584HD, 2670C, 2491, 2484C, 573C, 552, 552 2 541, 345C, 541 2 579C, TK752, 522B, 548 573, 2390, TK711, 2290, 559C, TK751, 563C, 322C, 2590, 551, 2570C, 511, 586C, 553C, 558 2384C, TK741, 522, 532

    pipelayers
    PL87, PL72, 561N, PL83, 587T, 583T, 572RII

    wheel loaders
    980H, 972H, 966H, 992G, 962H, 992K, 988H, 966K, 924K, 980M, 926M, 972M, 993K, 966M, 930M, 988K, 982M, 938K, 950M, 930K, 980C, 980G, 938M, 980L, 966L, 950H, 950K, 990K, 966F, 962M, 994H, 972K, 962L, 950L, 972L, 962K, 980F, 980K, 990H, 962MZ, 950GII, 980KOEM, 950G, 972MXE, 962GII, 980GII, 966KXE, 966MXE, 972GII, 992KLRC, 990KLRC, 993KLRC, 962G, 966GII, 966FII, 994KLRC, 988KLRC, 950MZ, 972G, IT38G, 990, IT62G, 938GII, 950GC

    3000
    C7.1, C6.6, C4.4

    track loaders
    953K, 963C, 963K, 953

    asphalt pavers
    BG-2455D, AP655F, AP555F, AP600F, AP500F, AP555FLRC, AP1055F, AP500FLRC, AP655FLRC, AP655FL AP600FLRC

    asphalt paver
    AP655F, BG-2455D, BG1000E, AP-1055D, AP-1000F AP500F, AP655F L AP-1000D, AP555F, AP-1055F BG-260D, AP-1055E AP-755, AP600F, BG1055E, AP-1000E

    mining
    6015B

    expanded mining products
    6040, MD6290, 6015 FS 6015B, MD5075, 6018, 6040 FS 6020B, 6015, MD5150C, 6030, MD5125

    track excavators
    349F, 340F, 349D, 345D, 320E, 349E, 324D, 329D, 336D2, 325C, MH3295, 330CL, 336EL, 349DL, 345DL, 349FL, 336DL, 349EL, 336DOEM, 336FLN, 349ELVG, 325CL, 352FXEVG, 352FLRE, 390FMHOEM, 374FL, 352FVG, 352F2VG, 349EVGOEM, 349EOEM, 390FL, 345CVGOEM, 349D2L, 349D2, 352FOEM, 336FL, 323D2L, 349FLVG, 390FOEM, 325DL, 326FL, 5090B, 329DLN, 324DL, 330D2L, 365CL, 329EL, 329DL, 320EL, 352FXE, 336D2L, 320ELOEM, 323FL, 340FUHD, 385CFS, 336DLN, 385BL, 329DLOEM, 329E, 325CCR, 324ELN, 322CL, 345CMH, 336ELH, 329FL, 345CLVG, 336E, 330DL, 325DLN, 385C, 322CLN, 324EL, 385B, 365CLOEM, 325DLOEM, 390D, 385CL, 385COEM, 328DLCR, 330FL, 336EOEM, 349DLVG, 345DLVG, 336FOEM, 335FLCR, 345CL, 326D2L, 326DL, 330C, 320ELRR, 323EL, 336D, 330DMH, 322C, 320ELN, 336EH, 320ERR, 340FL, 336FLH

    track-type tractor
    D6N, D8R II D4K2 XL D7R II D6T, D9T, D3K2 LGP D6T XL D6R II D4K2 LGP D7R LGP D6R III D6K2, D10T2, D5N D6T XL PAT D7E LGP D7R XR D8R D11T, D6T LGP D7E, D6K2 LGP D5K2 XL D5K2 LGP D6N LGP D5R2 D6R, D10R, D6T XW PAT D6T XW D11R, D6R STD D6N OEM D8T, D6T LGPPAT D8N, D6K D6R LGP D6R XL D6N XL D3K2 XL D6K2 XL

    oem solutions
    CX31, CX35, CX28, CAT WDS TA22 TR53 CX31-P300

    10 to 13 liter
    3196, C-10, C13, C11, C-12, C12

    3500
    C175-16

    challenger
    MTC755, MT735, MT765, 95E, 75E, 85C, 65E, 75D, 85D, MT745, 85E, MTC735, MT755, MTC765

    wheel-type loader
    950H, 994D, 966H, 966D, 966F II 980M, 994K, 993K, 988K XE 980K, 966K XE 962G II 962M, 972H, 966M, 986K, 962 966E, 990 II 966M XE 950 GC 966F, 972G, 938G II 950M Z 992K, 990K, 972M XE 986H, 966G II 962M Z 988 XE 982M, 930K, 988K, 972G II 950M, 966G, 988G, 962H, 950G II 924GZ, 980G II 988H, 980K HLG 938K, 972M, 924G, 994F, 980G, 980H, 994, 950L, 966K, 966L

    compactors
    815K, 826K, 816K, 826G, 825C, 825H, 836G, 826H, 826C, 825K, 815B, 836H, 836KLRC, 815FII, 826GII, 815KLRC, 825GII

    track type tractors
    D9T, D11R, D11T, D10N, D10T, D8T, D7R, D10T2, D8N, D7E, D6T, D6RIII, D8RLRC, D7RXR, D6RIILGP, D6RIIXL, D6TXL, D11RCD, D6NLGP, D6NXL, D6RIIIXL, D6TLGP, D5NLGP, D7RLGP, D7ELGP, D6TXW, D6TXLVP, D5R2XL, D6RIIIXW, D5TXL, D8RII, D6T2LGP, D6T2XL, D6R2, D6TLGPVP, D6RXR, D6RII, D6TXWVP, D6R, D6RIIXW, D6RLGP, D6RXL, D8NNSUC, D7RII, D6TLGPOEM, D11TCD, D5R2LGP, D6RIIILGP, D10T2LRC

    wheel-type skidder
    555D, 525C, 525D, 535D, 535C, 545D

    wheel tractor scrapers
    623E, 621K, 657E, 623F, 627F, 637G, 623H, 621H, 637K, 627E, 627H, 657G, 637D, 621B, 621G, 627G, 623G, 621E, 631G, 621F, 627K, 623KLRC, 623B, 657B, 633E, 633D, 621HOEM, 637KLRC, 631D, 637DPP, 631EII, 631KLRC, 651B, 657EPP

    telehandler
    TH220B, TH336C

    articulated dump truck
    740, 730, 735, 740B, 730C2 EJ 740 GC 730C, 725, 745 740C 735B, D400E II 735 OEM D350E II

    olympian
    XQ500, XQ375

    ag tractors
    MTC745

    wheeled excavator
    M325C MH M324D2 MH M322D2, M320D2, W345B II M322D2 MH M330D M322D MH W345C MH

    material handler
    MH3037, M325D MH MH3022, MH3024, MH3026, M325D L MH

    articulated trucks
    725C, 740B, 725C2, 735C, 735, 740, 730C, 730C2, 735B, 745C, 740EJ, 740CEJ, 745DLRC, 730C2EJ, 740OEM, 730OEM, 730CEJ, D400EII, 730EJ, 725OEM, 735OEM

    paving compactor
    CS-68B CW-34 CP74B, CS-64B CP-74B CS74B, CB-54B CS-54B CB-44B CS-78B CS68B, CP-68B CP68B, CS79B, CP-54B CS78B, CS56B, CS-74B CP76B, CS-56B CP-56B CP56B, CS-79B

    motor graders
    140M, 120M, 143H, 160M, 12M, 12K, 16M, 140G, 120K, 14M, 160K, 18M3, 24M, 140K, 14M3, 14H, 16M3, 140MAWD, 14LAWD, 160MAWD, 160M3AWD, 135HNA, 140K2, 120HNA, 120MAWD, 160M3, 140HNA, 140M3AWD, 140M2AWD, 120M2AWD, 12HNA, 120M2, 12M3, 140M3, 12M3AWD, 160HNA, 120K2, 12M2AWD, 160M2, 160M2AWD, 140M2, 12M2

    excavator
    349E L HVG 336F L XE 385B, 325D L 345B, 329D L 326D2, M325D L MH 323F L 345D L 324D, 320E LN 336D2 GC 568 FM 352F OEM 330F, 345B L 349D L 335F 336D L 330 GC 336E LH 349E L 336F LN XE 349D, 324D LN 340F L LRE 325C, 330D L 329E L 385C L 385C, 323D2 L 336F L 322C, 336E L 385C FS 352F-VG 538 345B II 330D2 345C L 329F L 365B, 330D, 374D L 326D2 L 352F, 335F LCR 325D, 390D L 336F, 320, 336D2 L 336D2 XE 330D LN 340D2 L 324E L 324D FM 329E, 330D2 L 330C, 320E, 340 323, 336D2 L XE 336D LN 345C, 325C FM 349E, 330C L 365B L 336E, 336 GC 345B II MH 336 324D L 349D2, 320D2 FM 329D2, 365C L 336D, 336D2, M325D MH 345D L VG 328D LCR 336F XE 390F 320E LRR 374F 330D MH 329D2 L 323E L 349E L VG 349D2 L 365C 336F LN 325C L 324E, 320E L 340F L UHD 374F L 390F L 336FMHPU 329E LN 322C FM 325D FM LL 558 352F XE VG 330C FM 324E LN 345C MH 323D2 336E LN 326F, 349F LXE 365B II 352FMHPU

    pneumatic tired compactors
    CW34LRC

    generator
    SR5, XQP500, SR4, SR4B

    vibratory single drum smooth
    CS79B

    off highway trucks
    770G, 775G, 785D, 789D, 777C, 776D, 793D, 789C, 777G, 772G, 777D, 785C, 773F, 777F, 777B, 793C, 775GLRC, 777DLRC, 773E2LRC, 777E2 789DXQ, 770GLRC, 773GLRC, 770GOEM, 773ELRC, 777FOEM, 772GLRC, 777GLRC, 785DOEM, 772GOEM, 775FOEM, 777GOEM, 773FOEM

    petroleum products
    3512, C27, TH35-E81 TH35-C15T C32, C18, TH48-E70 C7, TH35-C11I TH31-C9I CX35-P800 C15, CX31-C9I CX31-C11I TH48-E80 C175-16, 3516, C9, CX38-P892 TH31-C9P TH35-C13T TH31-E61 CX31-C18I CX38-P800 TH35-C13I TH31-C9T C13, CX31-P600 TH35-C15I CX31-C13I C11, CX31-C15I 3126B, CX35-C18I

    skidders
    545C, 525D, 555D, 555DLRC, 525DLRC, 545DLRC

    vibratory single drum pad
    CP68B

    wheel excavators
    MH3024, M318F, M320D2, M320F, M322F, W345CMH, M322D2MH

    stabilizers/reclaimers
    RM-500, RM500B, RM-300

    large mining products
    6015B, 6020B

    cold planer
    PM310, PM313, PM-200, PM825, PM820, PM822, PM312, PM622, PM-201, PM620, PM-102

    log loaders forestry
    325DFMLLA, 324DFMLL, 538LL, 325DFMLL, 320D2FMLL, 558LL

    cold planers
    PM620, PM-200, PM622

    wheel dozer
    814F II 844K, 854K, 814K, 8A4K 824K, 834K, 824G II 854G

    integrated toolcarrier
    IT38G II IT62H, IT62G II

    pipelayer
    PL61, 572R II PL83, PL87

    forestry excavators
    325CFMHW, 320D2FMGF, 330CFMST, 322CFMST, 538GF, 330CFMHW, 325DFMGF