261-3450: Bearing-Rod
+ / - Hover over image to Zoom
Other Views

    261-3450: Bearing-Rod

    Part Number: 261-3450
    Brand: Cat
    Retrieving Price.....

    Connecting Rod Bearing

    Description:

    • Connecting rod bearings provide a conformable surface for the connecting rod to rotate on the crankshaft

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 4.6
    • Length (in): 4.4
    earthmoving compactor
    826K, 836H, 836K, 825K, 826C, 825C, 826H, 825H

    generator
    XQP500

    wheel-type loader
    986H, 980H, 988K, 986K, 988H, 980G, 988 XE 988K XE

    petroleum products
    C18, C15, CX35-P800 CX38-P800 CX35-C18I TH35-C15T TH48-E80 CX31-C15I CX38-P892 TH35-C15I CX31-C18I CX31-P600 TH35-E81

    engine - generator set
    C18, C15, C15 I6 C13GENSET C9, C18 I6

    engine - truck
    C15, C-18

    off-highway truck
    770G, 770G OEM 772, 772G, 770, 772G OEM

    wheel dozers
    834K

    engine - industrial
    C15, C18

    articulated dump truck
    740, 740C 745C, 735B, 740 GC 735 OEM 745 740B, 735C, 735

    road reclaimer
    RM500B, RM-500

    15 to 18 liter
    C15

    cold planer
    PM820, PM822, PM825, PM620, PM-201, PM622, PM-200

    motor grader
    24M

    material handler
    MH3295

    wheel dozer
    824C, 824K, 834H, 834K, 824H

    underground articulated truck
    AD45B, AD30, AD55

    excavator
    385C, 390D L 385C L 365C L MH 390F L 365C 390F

    pipelayer
    PL87, PL83, 583T, 587T

    wheel tractor-scraper
    623E, 631K, 657E, 623G, 631E, 621E, 651B, 623F, 657G, 637D, 623H, 627E, 627F, 637K, 627G, 621F, 633D, 637E, 621G, 631G, 623B, 657B

    track-type tractor
    D8T, D9T, D8R

    expanded mining products
    MD6290