263-4920: Sleeve-Injector
+ / - Hover over image to Zoom
Other Views

    263-4920: Sleeve-Injector

    Part Number: 263-4920
    Brand: Cat
    Retrieving Price.....

    Cat® Injector Sleeve

    Description:
    Injector sleeves act as a collecting chamber for the fuel in a fuel injection system. These sleeves allow more fuel flow around the injector reducing the possibility of sleeve pitting caused by small amounts of air introduced into a fuel system either through leaks or excessive turbulence. These service components are suited to engine overhaul and scheduled maintenance of Cat engines.

    Attributes:
    • Stainless steel injector sleeve
    • Emissions control

    Application:
    Injector sleeves are application specific. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    underground mining loaders
    R2900G, R1600G

    wheel-type loader
    990K, 986H, 980K, 988H, 993K, 980M, 972H, 986K, 988K XE 966H, 988K, 980G II 982M, 988G, 992K, 990H, 980H, 988 XE 980G, 980K HLG

    challenger
    MTC855, MT855, MT835, MT865, MT845, MTC865

    compactors
    825K, 825C, 826C, 826G, 826GII

    engine - generator set
    C18, C32, XQ425, C15, 3406E, C18 I6 C13, C13 XQ350 3456, C27, PM3456 C15 I6 C9, C13 XQ375 C13GENSET

    track type tractors
    D11R, D10T2, D11TCD, D8RLRC, D10T2LRC, D8RII, D8NNSUC

    wheel tractor scrapers
    637K, 657E, 627H, 621F, 623F, 621G, 623G, 657G, 627G, 631D, 621K, 623K, 627F, 623H, 621H, 623E, 657EPP, 637KLRC, 631G, 637DPP

    off-highway truck
    775F, 772G, 775G LRC 777G, 770G, 773G OEM 777E, 772G OEM 770, 772, 777D, 773G LRC 777C, 773G, 773F, 777F, 770G OEM 775G OEM 777B

    wheel dozers
    834K, 824C, 834G, 824G, 834H, 824K, 824H, 834KLRC

    engine - industrial
    3456, C13, C18, C15, C27, C11, C32, C-15, C-16, 3406E

    articulated dump truck
    730, 740, 740 GC 730C, 735, 740B, 745 D400E II 735 OEM 725, 740C 730C2 EJ 735B, D350E II

    road reclaimer
    RM500B, RM-500, RM-300

    olympian
    XQ500

    motor grader
    24, 14M-3 18M3, 14M3, 16M3, 14M, 24M

    ag tractors
    MTC845, MTC835

    material handler
    MH3295

    wheeled excavator
    W345C MH

    articulated trucks
    730C2, 730C, 745C, 735, 735C, 730C2EJ, D400EII, 740CEJ, 730OEM, 730CEJ, 740GC

    motor graders
    16M, 18M3, 16M3, 14M

    underground articulated trucks
    AD45B, AD60, AD30, AD55

    underground articulated truck
    AD30, AD55, AD55B, AD45B, AD22, AD60

    drill
    MD6310, MD6250

    excavator
    374D L 345D L 349E L 345C L 349D2 L 345C, 374F L 374F 349D2, 365C L 345C MH 385C, 385C L MH 349F, 352F XE VG 349D L 345D L VG 352F-VG 349E, 385C FS 349E L VG 352F, 385C L 5090B, 349D, 385B, 349F L 390D L 390F 365C 345D, 365C L MH

    wheel tractor-scraper
    637E, 621H, 657B, 631E, 627H, 621K OEM 621B, 657E, 623G, 621G, 631K, 623E, 623B, 627K, 637K, 657G, 627F, 657, 633D, 627G, 637D, 631G, 627K LRC 621E, 637G, 633E II

    vees 27 to 32 liter
    C32, C27

    earthmoving compactor
    836G, 825K, 826K, 825G II 836K, 836H, 826G II 825H, 826H

    generator
    SR5, XQP500, SR4

    off highway trucks
    777G, 773F, 775G, 777D, 773FOEM

    engine - truck
    C18, C15, C11, C-18, 3406E, C13, C-15, C16 C-16

    petroleum products
    CX38-P892 TH48-E70 C13, C27, C11, C15, CX31-P600 C32, TH35-C13I CX31-C18I TH48-E80 CX31-C15I TH35-C13T CX35-P800 C18, CX31-C13I CX31-C11I CX35-C18I C-15, TH35-C15T TH35-C11I TH35-C15I CX38-P800 TH35-E81

    wheel excavators
    W345CMH

    large mining products
    6020B

    15 to 18 liter
    C18, C15, C18 CKD, C-16

    cold planer
    PM820, PM822, PM825, PM620, PM-200, PM622, PM-201

    forest products
    345C

    wheel loaders
    980C, 992K, 993K, 980L, 980F, 980H, 972H, 966H, 980M, 980G, 982M, 980GII

    pipelayers
    PL83, PL87

    cold planers
    PM-200, PM620

    wheel dozer
    824K, 834K, 844K, 844H, 854K, 824G II

    pipelayer
    PL87, 583T, PL83, 587T

    track-type tractor
    D8T, D10N, D8N, D11T, D8R D10R, D10T, D10T2, D8R II D11R, D9T

    expanded mining products
    MD5125, 6015, 6015B, 6020B, 6040 FS MD6290, MD5150C, 6030, 6015 FS 6018, 6040

    track excavators
    345D, 349E, 349D, 349ELVG, 345DL, 349DL, 390FL, 385CL

    10 to 13 liter
    C13