274-6851: Gasket
+ / - Hover over image to Zoom
Other Views

    274-6851: Gasket

    Part Number: 274-6851
    Brand: Cat
    Retrieving Price.....

    Turbocharger Gasket

    Description:

    • Gaskets are important components of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.6
    • Length (in): 8
    wheel-type loader
    980L, 966H, 972H, 980C, 982M, 980F, 980M

    engine - generator set
    C13

    petroleum products
    TH35-C13I TH35-C15T TH35-C11I C13, C11, CX31-C13I CX31-C11I CX31-P600 TH35-E81

    engine - truck
    C15, C11, C13

    engine - industrial
    C13, C11

    telehandler
    TH220B

    articulated dump truck
    730C, 730, 735, 730C2, 725, 730C2 EJ

    road reclaimer
    RM-300

    motor grader
    16M3, 14M, 18M3, 14M-3

    forest products
    345C

    wheeled excavator
    W345C MH

    motor graders
    16M

    underground articulated truck
    AD22

    excavator
    345D L 349D, 345C L 349D2, 345C MH 345D, 345C, 349D2 L 349D L

    wheel tractor-scraper
    627K LRC 623K LRC 621H, 621K OEM 621K, 623H, 627H

    track-type tractor
    D8N

    expanded mining products
    MD5125, MD5150C

    10 to 13 liter
    C13