190-8609: Grease Fitting
+ / - Hover over image to Zoom
Other Views

    190-8609: Grease Fitting

    Part Number: 190-8609
    Brand: Cat
    Retrieving Price.....

    Special Double Valve Grease Fitting

    Description:
    Cat® Grease Zerk Fittings are held to the highest standards of quality, reliability and durability. These grease fittings are manufactured to exacting tolerances to ensure secure connections with grease guns and reliable performance of the internal ball check valve. This will prevent contaminants from entering the machine’s lubrication system. Each Cat Grease Zerk Fitting is designed to meet or exceed industry standards for operating pressure and corrosion protection to ensure a long life and proper machine functionality.

    Attributes:
    • Compatible with industry standard grease gun filling tips
    • Designed to meet or exceed the performance of industry standard parts
    • The image provided is for reference only. Grease Zerk fitting construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.

    Applications:
    Grease Zerk fittings are designed to be the fill point for grease lubrication systems when performing regular machine maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 0.9
    • Length (in): 2.5
    • Material Description: Plated Steel
    cold planer
    PM822, PM620, PM820, PM-201, PM-565, PM825, PM622

    pipelayers
    PL72, 583R, 589, PL61, PL83, PL87, 583T, 561N, PL61LRC, 572RII

    track type tractors
    D7R, D11R, D9T, D8T, D6R, D3G, D9R, D7E, D10T2, D10R, D6G, D10T, D11T, D6T, D6TXEXLVP, D6VP D6, D6TXEXW, D6TXELGP, D6RIILGP, D6NXL, D6HIIXL, D6TLGPVP, D7ELGP, D6RXR, D5R2XL, D6RII, D6RIIIXL, D8RLRC, D6RLGP, D6TLGPOEM, D6MLGP, D6NLGP, D6RXL, D6TXWVP, D6TXLVP, D4CIIIXL, D6TLGP, D6RXW, D6RIIIXW, D6RIIXL, D7RIILGP, D6TXW, D6HIIXR, D6RIII, D7RXR, D4K2LGP, D6ESR2000, D3K2XL, D7RLGP, D8RII, D6K2LGP, D3KXL, D6MXL, D4CIII, D7RII, D6TXL, D5NLGP, D6T2XL, D6T2XW, D6T2LGP, D5TXL, D5NXL, D5MLGP, D5MXL, D6K2XL, D6T3XEXW, D6T3XELGP, D9RLRC, D7RIIXR, D6RIIXW, D3CIII, D3CIIILGP, D5K2XL, D5RXL, D5CLGP, D6RIIILGP, D6-20 D5K2SLGP, D5GXL, D4G, D3CIIIXL, D3K2LGP, D11TCD, D5CIII, D4CIIILGP, D4GLGP, D6-20VP

    track-type skidder
    527 517 D5HTSK II

    cold planers
    PM822, PM825, PM622, PM-565B, PM620, PM820, PM822LRC, PM820LRC, PM825LRC, PM620LRC

    skidders
    517GR, 517CA, 527GR, D5TSKHII, 527CA

    track loaders
    939C

    pipelayer
    PL61, 587T, 561N, 572R II 561M, 587R

    track-type loader
    973D, 933C, 973

    track-type tractor
    D6N, D6R II D6T, D4C III D6T XW PAT D7R LGP D5C III D6K D5R XL D3K2 LGP D7R II D3K2 XL D6N OEM D7R, D6R, D6M D5M D6T XW D8R D6N LGP D8T, D5G, D6T LGPPAT D11T, D3G, D5K2 LGP D6R III D6T LGP D6G SR D4K LGP D9R, D8R II D6H, D6G2 LGP D5N D6T XL D6K XL D6K2, D11R, D4K2 LGP D3C III D10T2, D6K2 XL D6R XL D5R2 D4K2 XL D6H XL D7G2 D6T XL PAT D6E D6N XL D4G, D10R, D6E SR D7G, D5K XL D5K2 XL D5K LGP D6K2 LGP D6G2 XL D6R STD D5R LGP D6K LGP D7R XR D6H XR D3K LGP D6R LGP D3K XL D7E, D4K XL D7E LGP