7N-0718: Switch Assembly
+ / - Hover over image to Zoom
Other Views

    7N-0718: Switch Assembly

    Part Number: 7N-0718
    Brand: Cat
    Retrieving Price.....

    Cat® Switch Assembly (Battery)(Disconnect)

    Description:
    Cat battery disconnect switch creates a separation between the battery and the connected device, effectively blocking any current flow and preserving battery power. Cat components make certain that your equipment is operating at an optimal level.

    Attributes:
    • Ensures high level of safety
    • Trouble free installation
    • Rugged design for long service life
    • Provides reliable performance
    • Single Pole Single Throw
    • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment.

    Applications:
    Used in battery and wiring assembly of Cat machines. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    • Length (in): 4.4
    • Length (mm): 111.3
    • Outside Diameter (in): 2.6
    • Outside Diameter (mm): 67.1
    underground mining loaders
    R3000H

    wheel-type loader
    938F, 936, 910, 950F II 950F, 966F, 950L, 966G II 916, 986K, 938K, 907M, 972K, 908H, 924HZ, 930R, 950B/950E 930, 906H2, 966E, 930K, 950H, 962M, 936E, 924K, 950M, 950G, 950M Z 966H, 903D 926, 938G, 962G, 924F, 980G II 972H, 980C, 930T, 966F II 920, 972G, 966C, 966D, 972M XE G926, 980L, 980F, 966L, 988B, 966G, 966M, 926E, 908M, 950G II 994F, 914G, 910E, 906, 928HZ, 938H, 972L, 924G, 950E, 960F, 938G II 962H, 988F II 950B, 928G, 950, 992C, 914K, 928F, 907H, 902C, 908, 936F, 950 GC 970F, 972M, 962 980M, 962G II 980H, 972G II 918F, 980K, 950K, 962K, 901C2, 988F, 924H, 966M XE 962L, 903C2 G936, 903C, 924GZ, 966K, 980G, 907H2, 914G2, 930H, 982M, 980F II 994, 980K HLG 910K, 906K, 994D, 993K, 908H2, 980B, 930G, 902C2, 902, 966K XE G910, G916, 966R, HIN2021D 906H, 906M, 908K, 962M Z 910F, 907K, 901C

    engine - generator set
    C18, 3516B, C4.4DE65E3 C32, C15, G3520C, G3306, 3512B, 3456, C13 XQ350 PM3508 3508B, 3516, G3516, C27, G3520B, 3516C, C13 XQ375 C4.4DE88E3 CG137-12, G3406, 3512, 3412, C9, G3520E, XQP300 G3516E, C7.1DE150E 3516E, G3516C, 3508, XQG135 3412C, C3.3DE50E2 C4.4DE55E2 3406C, G3516B, C6.6, C15 I6 3512C, G3412, C7.1DE200E C3.3DE33E0 XQG400, PM3516, C4.4DE88E0 PM3412 3306B, PM3512 G3512E, C13, G3412C, C6.6DE150E PMG3516 G3306B, C18 I6 C9 GEN SET C3.3DE50E0 C4.4DE110E 3406E, C3.3DE33E3 PP3516 C4.4, C13GENSET

    track type tractors
    D7RLGP, D6ESR2000, D6G, D6GSR

    wheel-type skidder
    518, 528, 535B, 525D, 555D, 508, 525, FB518 518C, 545C, 528B, 545D, 535D, 120C, 545, 525C, 530B, 525B, 515, 535C

    off-highway truck
    777G, 771D, 769D, 773G OEM 775F, 773B, 775D, 770G, 769C, 773E, 773F, 777, 789B, 784B, 789, 776, 773, 769B, 777F, 777D, 793, 785C, 776D, 773D, 775B, 776C, 772, 777B, 789D, 775G LRC 793D, 785D, 768B, 772B, 775G OEM 772G, 776B, 768C, 793C, 775E, 785B, 789C, 784C, 777E, 769, 772G OEM 771C, 770G OEM 785, 775G, 69D, 777C, 773G, 773G LRC

    engine - machine
    C4.4

    track-type loader
    953B, 953, 943, 977 963, 953C, 963B 951, 955L, 983B, 955 939, 973, 933C, 939C, 973C, 977K, 941B, 963C, 951C, 963D, 951B, 973D, 933, 977L, 955K, 941

    engine - industrial
    C-9, PMG3516 G3512E, 3516B, G3516C, CG137-12, G3306B, C9, 3512, G3516E, 3512B, G3520B

    telehandler
    TH350B, TH414C, TH255C, TH336C, TL943D, TH306D, TH220B, TH355B, TL1255C, TH357D, TH103, TH337C, TL1055C, TH417D, TH514C, TL642C, TH407C, TH3510D, TH82, TH406C, TH417C, TH314D, TL642D, TL943C, TH560B, TH408D, TH460B, TH330B, TH63, TH62, TH360B, TH580B, TH514D, TH340B, TH83

    articulated dump truck
    740, D300B, 730C, D35C, 725C2, 730C2 EJ 730, D400D, D30D, D250B, D300E II 740C 735B, 725C, D400, 740B, 735C, D25D, 745C, D350E, 730C2, D20D, D400E, D300D, D250E II D35HP D350E II 735, 740 GC D250E, D300E, D44B, 745 D400E II 725, D30C, D25C, D550B, D250D, 735 OEM D40D, D350C, D350D

    mini hydraulic excavator
    303.5E2 CR 305.5, 305E2 304E2 305.5E, 303.5E2 307C, 308, 307.5 306E2 307B, 308E2 CR 305E2 CR 305.5E2 CR 308E, 303E CR 306E, 307E, 301.5, 301.6, 308E2CR, 308C 303ECR, 301.8, 310 302CR 308D 308.5 301.7CR 308E2SR, 303.5E 307-A 307D, 305.5E2 304E2 CR 308E2 304.5E2 306, 307E2 309

    road reclaimer
    RM500B, SM-350, RR-250, RM-500, SS-250, RM-350B, RR-250B, RM-350, RM-300, RM-250C, SS-250B

    motor grader
    120H, 130G, 12G, 160M 3 AWD 120G, 120B, 140G, 12M 2 24H, 12H, 140B, 140M 2 140H NA 120K 2 120K, 143H, 163H NA 135H NA 160K, 120M, 140K, 14M, 12H NA 14G, 140M, 160G, 140M 3 AWD 12M 3 12H ES 16M3, 135H, 12K, 14M3, 12M 3 AWD 120H NA 12M, 16G, 140H, 140M 3 16M, 24M, 160M, 120M 2 160H, 160H NA 120H ES 160M 2 14L 18M3, 140, 160M 3 16H, 140H ES 160H ES 16H NA 140K 2 163H, 120, 14H, 14M-3 14H NA

    material handler
    MH3037, MH3024, MH3022, MH3059, MH3026, MH3295, MH3049

    wheeled excavator
    M318, M320, M318C, M318D MH M315D2, M322D MH M313C, M312, M316D, M317D2, M325C MH M322D, M320D2, M315, M315C, M316C, M320F, M322D2 MH M322C, M313D, M318F, M324D2 MH M322F, M322D2, M315D, M318D, M318C MH

    paving compactor
    CD-54B CS-78B CS54B, CS-423E, CB46B, CS64B, CS-66B CS-533E, CB-534D, CS-79B CB-64 CP-533E, CP-54B CB-214C, CB-434C, CS-54B CS-44B CB15, CS-54 CS-68B CS-531D, CB-36B CS-583E, CP-573E, CB7, CB-634, CS10 CP-433C, CP-56B CD-54 CP-433E, CB-22B CB-34B XW CP-563D, CS-433C, CS-653, CB13, PS-300B, CP-563E, CB-634C, CC-34B CP-56 CB-64B CS-563C PS-360C, CB-32B CP-64 CS-533, CS-563D CS68B, CS-583, CB-24B CS-323C, CB-545, CP56B, CP-663E, CS-56 CS-74B CS-64 CS-573D, CS-531, CS-433B, CP-563, PS-360B, CB-534C, CP-74B CS-563 CP74B, CS-433E, CB-66B CB-54B CB-334E XW CS-76 CS-683E, CC-24 CB-44B CS-64B CB8, CS-531C, CC-24B CB-534B, CS44B, CP-563C, CS-583D, CP-323C, CP-44B CB1.7, PS-200B, CS-583C, CW-34 CS-76B CB2.7 CP-533C, CB-54 CB1.8, CS-74 CB-634D, CB-564D, CP54B, CB-34B PF-300C, PS-150C, CB-544, CS-573E, CB-22 CB-14 CP-76 CP-54 CS12 CB10, CB-434D, CS78B, CW-14 CP-533D, CCS7, CS-431C, CB-335E, CP-68B CB-334E, CP-44 CCS9, CS-56B CP-34 CB16, CS-533D, CS74B, CP76B, CP68B, PF-300B, CS-34 PS-300C, CD-44B CS56B, CB-24 CB-434B, CW34, CP-653, CP44B, CS-663E, CS-643, CS-533C, PS-150B, CP-433B, CB2.9 CB-68B CS-573C, CP-643, CS-563E, CC-34 CD10, CB-32 CS79B, CS-44 CB-224C, CS11 CB-34 CP-74 PF-290B, CB-34 XW CB2.5 CD8, CW12, CP-533, CC2.6 CB-535B

    motor graders
    120MAWD, 16H

    underground articulated truck
    AD55, AD30, AD60, AD45, AD45B, AE40 AE40 II AD55B, AD40

    excavator
    330-A 345B II 330C L 225, 225B, 325C, 215C 320-A N 320C, 322-A L 330C, 385C, 312B L 330 L 322-A EL200B 318D2 L 235, 330B L 311B, 320-A L 229, 330B, 245, 318B N 318C, 322-A LN 325-A LN 245D, 313D2, 315B L 319D 315C, 320B FM LL 307, 312D, 312D L 245B, 215B, 325 LN 5090B, 322C, 314D LCR 314C 330-A L 317-A N 325-A 235C, 320B LL 320B S 235B, 311-A 315D L 385B, 215, 312D2, 320B L E200B, 320-A 390F L 325 L 374F L 330-A LN 5110B 322B L E240B, 314E LCR 312D2 L 322-A N 317B LN 313D, 312C L 330-A L 322B, 320-A S 365C L 231D, 314D CR 325-A L EL300B, 325B L 365C L MH 322 L 320D2 GC 320B N 365B, 320 L 365C 320C FM 385C L MH 318B, 312B, 374F 312-A 345B L E120B, 315B FM L E110B, 365B L 315B, 319D L 325C L 313D2 GC 312C, 320B U 321B, 307-A 365B II 325B, EL240C 311D LRR E300B, 330 LN 315-A 320C L

    wheel tractor-scraper
    627F, 621E, 623K LRC 623B, 637G, 637E, 637D, 657B, 621F, 613C, 621B, 627E, 627B, 613G, 621K, 623F, 631E, 623K, 631G, 631D, 627G, 657, 631K, 651E, 637K, 641B, 651B, 621G, 623H, 611, 633E II 613C II 657E, 621K OEM 623E, 657G, 627H, 621H, 623G, 633D, 613B, 615C II 627K, 639D, 615C, 627K LRC 615

    earthmoving compactor
    816, 825 815, 825G II 816F II 836, 825G, 826C, 815F II 815F, 816B, 815B, 825B, 825C, 816F, 826B, 825H, 826G II 826H, 826G

    generator
    XQP500, SR5, SR500

    off highway trucks
    797B, 793B, 797

    petroleum products
    TH35-E81 TH48-E70 CX31-C13I TH31-E61 CX35-C18I 3512C, C27, C15, CX31-C9I 3512, TH48-E80 G3306B, CX35-P800 CX31-P600 3512B, TH35-C11I CX31-C15I C32, CX31-C11I TH31-C9I C18, TH35-C15I

    skidders
    525DLRC, 555DLRC, 545DLRC

    cold planer
    PM-465, PM312, PM-201, PM820, PM-565B, PM310, PM-565, PM620, PM622, PR-1000, PM313, PM825, PR-1000C PR-450C, PM822

    forest products
    2384D, 1190, 541, 2290, 2491, 1390, 227 TK732, 552 2 541 2 TK380, 521B, HA770, 521, 559D, TK370, 511, 579C, 559C, TK721, 543, TK752, HA871, 1290T, 1190T, 522, TK711, 554, 579D, 574, 2590, 1090, HA870, 533, 552, TK722, TK371, 560B, 570, TK381, 550B, 522B, 580B, 580, TK741, 2384C, 2484C, HA771, 2484D, 2390, TK751, 2391, 532, 570B, 539, 550, 551

    wheel loaders
    980H, 950H

    pipelayers
    587R

    track-type skidder
    517 D4HTSK III 527 D4HTSK II 125C 120C, 54H D5HTSK II 4P

    cold planers
    PM622, PM620LRC

    wheel dozer
    834B, 824H, 814, 824G II 834U 814B, 824C, 824B, 814F, 814F II 834S 824G, 824S

    skid steer loader
    272D XHP 232D, 277D, 257D, 246D, 259D, 242D, 299D XHP 249D, 272D2 XHP 272D, 299D2 XHP 262D, 299D, 236D, 279D, 287D, 297D2, 239D, 297D, 289D, 299D2, 297D2 XHP 226D, 272D2, 297D XHP

    track loaders
    953D

    asphalt paver
    AP-555E BG-2455C, BG-245C, AP-1000E BG-225C, AP-655D, AP-655C, AP655F, AP-1055E AP-1055B, AP500F, AP355F, AP-1055D, BG500E, AP-1055F BG-260C, AP-255E AP-1000B, AP-500E, BG-2255C, BG655D, BG-2455D, BG-225B, AP-600D, BG-210B, BG-230D, AP-800, AP-1000D, AP-200B, BG1055E, AP300F, AP-800B AP-650B, AP-800C, AP600F, AP-300D BG-230, BG555E, AP555F, BG600D, BG-240C, AP-1050B, AP-900B, AP-1000F BG-260D, BG1000E, AP-800D, AP-1050

    integrated toolcarrier
    IT18, IT28B, IT14F, IT28, IT38G, IT24F, IT14G, IT28G, IT12, IT62G II IT18B, IT12B, IT14B, IT38H, IT14G2, IT18F, IT38G II IT38F, IT28F, IT62G, IT62H

    pipelayer
    PL61, 587T, 572G, 594H, 561D, 561N, 561M, 571G, PL83, 572R II 583R, 572R, 583T, 578, 583K, PL87

    track-type tractor
    D3G, D5B, D6N, D6R II D5N D4E, D6T XL PAT D6T XW D6R, D6H, D10, 6S D5H, D8N, D7H, D7R, 4 D3C III D6R STD 7SU D4D, D7R II D3K2 LGP D6D, 4P 140, D7G, D6M D4G, D5G, D6T LGP D6R III 5P D6H XR D4C III 6A D6N LGP 4S 153 D9H, 7S 5 D6T, D6D SR 8SU 163 D7E LGP D5M D6K2 XL 6 D8K, D6E D5R2 D6T XL 6SU 7A 8 D4K LGP 57H D4H, D6K2, D6K LGP 143 D5C III D4E SR 8U D6G2 LGP D6H II D3K LGP 56H D6K2 LGP 7 D8R 4A D6R XL D7E, D9T, D3K2 XL D3K XL D6H XL 7U D4K2 LGP D8R II 5S D5K XL D5K2 XL 8A D4K2 XL D6G, D5H XL D7G2 D8T, D6C, 55, D5K LGP D6T XW PAT 141 D5K2 LGP 57 D7R XR D6E SR D6G2 XL D4H III D4H XL D6R LGP D7R LGP D6G SR D5E, D6K 5A 7S LGP D6T LGPPAT 54 D6N OEM D4K XL 56 D6N XL D5R LGP D5R XL D6K XL

    expanded mining products
    6015B

    oem solutions
    CAT WDS