7W-5648: Gasket
+ / - Hover over image to Zoom
Other Views

    7W-5648: Gasket

    Part Number: 7W-5648
    Brand: Cat
    Retrieving Price.....

    Gasket

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Gaskets seal the joint of two mating surfaces to prevent leakage and contamination.

    Attributes:
    Cat® parts are manufactured to precise specifications and built for durability, reliability, productivity, cost, and less environmental impact to deliver great value for customers.

    Cat sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat gasket to protect your investment.

    Applications:
    Gaskets are used in many static joints throughout Cat machines and engines.

    UNITS:
    • US
    • Metric
    • Overall Length (mm): 179
    • Overall Width (mm): 179
    meng
    C32, 3412, 3408B, 3408C, 3412C, C30, 3412E, C280-6, 3408, 3412D

    petr
    TH48-E70 CX35-P800 C32

    cold
    PM-565, PR-450C

    ttt
    9S 59 9C 9 9U D9L

    ieng
    3412E, 3412C, G3412, CG137-12, 3412, CG137-08 G3408, C27, 3408C, 3408, 3408B, G3408B, G3408C, SG137-08

    wts
    657E, 651E

    teng
    C-10, 3408, 3408B, 3208

    oht
    769C

    epg
    3412C, 3408B, CG137-12, 3408

    wtl
    988B