463-7107: Wiper Motor Assembly
+ / - Hover over image to Zoom
Other Views

    463-7107: Wiper Motor Assembly

    Part Number: 463-7107
    Brand: Cat
    Retrieving Price.....

    Cat® Windshield Wiper Motor Assembly (Front)

    Description:
    Cat windshield wipers clear precipitation and debris to provide the operator with a clear view of their surroundings during extreme conditions. Because wipers are a safety feature, they should be periodically checked and replaced as needed to get the performance you expect for your equipment.

    Attributes:
    • 90 degree sweep
    • Includes bushings, nuts, washers, caps, and mounting hardware
    • Black cover

    Application:
    Cat wiper motor assemblies consist of the wiper motor with the linkages or gears that convert the rotational motion to linear motion at the drive nut, to actuate the wiper arm in windshield wiping system. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 6.8
    • Length (in): 4.1
    • Material Description: Steel
    • Weight (lb): 1.1
    • Width (in): 4.4
    mini hydraulic excavator
    301.4C