096-5169: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    096-5169: Buffer Seal

    Part Number: 096-5169
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type C

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Width - A (+/- 0.005inch) (in): 5.73
    • Rod Diameter (in): 5.12
    • Seal Shape: Type C
    excavator
    350-A L 350-A 350 L

    work tool
    S25, S30, S50, S40, S80, S130