107-6257: Buffer Seal
+ / - Hover over image to Zoom
Other Views

    107-6257: Buffer Seal

    Part Number: 107-6257
    Brand: Cat
    Retrieving Price.....

    Seal Shape: Type D

    Acts as a secondary rod seal and protects the rod from sudden increase in system pressure.

    UNITS:
    • US
    • Metric
    • Groove Diameter - B (+/- 0.005inch) (in): 0.25
    • Groove Width - A (+/- 0.005inch) (in): 4.55
    • Rod Diameter (in): 3.94
    • Seal Shape: Type D
    We currently do not have any equipment model information for this part.